I have a 690P drive which is running a fan motor within the rated power & speed, however, the torque feedback is 150% and the field feedback is 190%.
Are these calculated feedbacks reliable? If so, what is the reason for such high feedbacks and what can I do to run within rated torque and field?