Posted by Climate Control Team on 25 Sep 2020

Print Friendly and PDF

 ZoomLock MAX press-to-connect refrigerant fittings are changing the way HVACR professionals connect refrigerant lines. By using ZoomLock MAX, you, the HVACR technician can connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker.

This post is the second in our series providing answers to the top FAQs on ZoomLock MAX fittings. The answers cover crimping, jaws, tools, and compliance. 

 

Applications

ZoomLock MAX fittings are designed for the following applications:

  • Refrigeration

  • Air Conditioning

  • Heat Pump (Refrigeration Side)

 

 Download the full list of FAQs in this handy guide and learn more about ZoomLock MAX.

 

Q: Where do I crimp ZoomLock MAX fittings?

A: Crimp with the jaw straddling directly over the O-ring section of the fitting, as in the image below.

 

Q: How many crimps can you complete on a complete battery charge?

A: That is tool dependent; consult the tool manufacturers owner’s manual.

  Q: How do you know when to service the tool?

A: That is tool dependent; consult the tool manufactures owner’s manual.

  Q: What is the expected life of the jaws?

A: ZoomLock MAX jaws are laser hardened and have a finite life expectancy. We encourage each customer to have the jaws and tools serviced and checked annually or every 10,000 crimps depending on which comes first.

  Q: What tool manufacturers and models are ZoomLock MAX jaws compatible?

A: Please refer to the Press Tool Compatibility table below.

  Q: What is the expected lifetime of the jaws and how do you know when you need to replace the jaws?

A: Check jaws at the latest one year after the purchase or after 10,000 pressings (according to whichever occurs first) by an authorized Rothenberger testing center. Repeat these checks at the latest one year or another 10,000 pressings after the previous inspection. During jaw inspection, check the jaws for operating and functional safety and wear parts (e.g., springs). Functionally and operationally safe jaws are returned.

  Q: Where can replacement batteries and chargers be purchased?

A: That is tool dependent; check the tool manufacturer owner’s manual.

  Q: Can you use ZoomLock MAX to crimp to aluminum, steel, or stainless steel?

A: ZoomLock MAX is designed explicitly for copper to copper connections.

  Q: What standards and codes is ZoomLock MAX compliant with, and what approvals does it hold?
  • UL Listed: Refrigerant fitting SA7511.

  • UL Listed: Approved use for field and factory installations.

  • UL 109 - 7 Pull test is compliant.

  • UL 109 - 8 Vibration test is compliant.

  • UL 1963 - 79 Tests of Gaskets and Seals used in Refrigerant Systems compliant.

  • ISO 5149-2:2014, Refrigerating systems, and heat pumps - Safety and environmental requirements - Part 2: Design, construction, testing, marking and documentation, compliant.

  • ISO 5149-2 - 5.3.2.2.3 Strength pressure test is compliant.

  • ISO 14903 - 7.4 Tightness test is compliant.

  • ISO 14903 - 7.6 Pressure temperature vibration tests (PTV) compliant.

  • ISO 14903 - 7.8 Freezing test is compliant.

  • ASTM G85 -11 Standard Practice for Modified Salt Spray (Fog) Testing compliant.

  • ASHRAE 15 - 2016 Safety Standard for Refrigeration Systems compliant.

  • ASME B31.5 - 2016 Refrigeration Piping and Heat Transfer Components compliant.

  • 2018, 2015 - 2012, 2009, and 2006 International Mechanical Code (IMC), certified ICC-ES, PMG-1440.

  • 2018, 2015, 2012, 2009 and 2006 International Residential Code (IRC), certified ICC-ES, PMG-1440.

  • 2018, 2015, 2012, 2009, and 2006 Uniform Mechanical Code (UMC), certified, ICC-ES, PMG-1440.

  Q: Does ZoomLock MAX work on both hard and soft copper?

A: Yes, ZoomLock MAX is a press fitting system for use with hard, half-hard, or annealed copper tube conforming to EN12735-1 or ASTM-B280.

  Q: What is the guarantee on ZoomLock MAX fittings?

A: The product has a 10-year guarantee from the first date of purchase. 

  Q: What is the material used to make the O-ring?

A: Hydrogenated Nitrile Butadiene Rubber (HNBR).

  Q: What is the expected life of the O-ring in the system?

A: The expected life of the O-ring, if used within the product specifications for temperature and pressure, is at least 25 years. The product has a 10-year guarantee from the first date of purchase.

  Q: Are there any storage issues, including where the fittings are stored in vehicles and exposed to extremes of high or low temperature?

A: No, the product is not subject to degradation under normal storage conditions, provided it is kept in original packaging and not exposed to direct sunlight for long periods.

 

The time-saving solution for HVACR technicians and contractors

ZoomLock MAX technology provides a leak-proof connection, eliminating brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. Now, HVACR technicians and contractors can install piping in seconds with NO torch, NO hot work permits, and NO fire safety equipment.

 Ready to learn more? Visit the ZoomLock MAX website to download the full FAQs sheet, schedule a demo, watch it in action, get training support, locate a distributor, and get started today!

 

 

 

 

 

 

 

Article contributed by Chris Reeves, product manager, Contaminant Control Products, Parker SporlanArticle contributed by Chris Reeves, product manager, Contaminant Control Products, Sporlan Division of Parker Hannifin. For more information on Parker Sporlan products please visit our website.

 

 

 

 

Related, helpful content for you:

ZoomLock MAX Press-to-Connect Refrigerant Fittings FAQs–Part 1

34 Frequently Asked Questions on the Smart Service Tool Kit

HVACR Tech Tip: Refrigerant Piping Expansion and Contraction

HVACR Tech Tip: Interchangeable Cartridge Style Thermostatic Expansion Valves Save Time & Money

Defining Our Unique Contribution to the World