Print Friendly and PDF

AC10 and AC30 Dual Use Export Control

Are all fw versions of AC10 and AC30 limited to 590Hz? 890 fw3.11 or older and 690 fw5.6 or older is Dual Use classified according to earlier info from Parker.
Are there similar restrictions for AC10 and AC30 or are they all manufactured after 2015, when Export Ctrl regulations came into effect?

Parents Reply Children