Here is a trace from my oscilloscope of the armature output of a 514C controller. The controller is powered by 245V single phase mains. There are voltage pulses at 60Hz that reach a maximum of 342V and a minimum of 158V and and average of about 280V. I expected more of a flat DC like waveform from the controller. Why are there pulses and not a flat voltage output?