Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base S3 / SX3 / SXF3 DIP Switches and Dimensions
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base S3 / SX3 / SXF3 DIP Switches and Dimensions
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives-
      • At what voltage does the SX regen circuit turn on?
      • Can the SX be converted to an S drive?
      • How can I end an SX error routine?
      • L20 with S and ZETA Series drives
      • Maximum AC voltage for the SX drive
      • Replacement Batteries & Installation Instructions
      • S/SX Drives: Connector Part Numbers
      • S3 / SX3 / SXF3 DIP Switches and Dimensions
      • SX Error Code:
      • SX Error---Battery Backup Ram Corrupted
      • SX is not Compatible with the AR-23
      • SX Kill Sequence
      • SX OPHV pullups
      • SX Registration and TDR Command
      • SX8 Fan Current Draw
      • What replaces a 87-011279-01B? 87-011751-01E?
      • What replaces a SX drive?
      • What should I replace my S Drive with? S6, S8 or S3
      • X-WARE 5.1 Tutorial
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
S3 / SX3 / SXF3 DIP Switches and Dimensions

Print Friendly and PDF

The S3, SX3, and SXF3 micro-stepping drive/indexers were scaled down versions of the standard S / SX family with a 3 amp peak output compared to the 6 and 8 amp versions in the standard product offering.

The standard S/SX user guides apply with the exceptions of the current settings applicable to the DIP switches and the overall product dimensions. This supplemental user guide provides information on those differences.

S3/SX3/SXF3 Supplemental User Guide

For the remaining standard documentation, the user guides can be downloaded from the following web site:

http://www.parkermotion.com/manuals/S-SX/S-SX.htm

Note - the S/SX/SXF family is completely obsolete and unavailable from Parker. Limited repairs can still be attempted on certain versions. Contact your local distributor to determine if your unit may still be repairable and for repair pricing estimates.