The OEM750 and OEM750X as standard does not have a removable connector.
This is available as a custom, CP*OEM750X-10413 or CP*OEM750-10413
The connector part number for spares is listed below.
Product | C2 Connector Part Number | Available for Purchase? | Quantity per Drive | Description | Function | Phoenix Part No. | PCD Part No. | Weidmuller Part No. |
OEM650, 650X, 750, 750X (with RC) | 43-013891-01 | Yes | 1 | CONN,10P, 3.5 MM, BLACK | MOTOR POWER | 161020 | ||