For MPM, MPA, MP-Flex, TBF, TBN, Blok and SFD cable drawings, see the corresponding chart within the this zip file:
MTS_Cables.zip
MPA
Resolver.........Chart 1
Encoder..........Chart 2
6 and 8 inch Resolver/Brake..........Chart 22
Resolver/Tach/Brake..........Chart 5
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Resolver..........Chart 2
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Resolver/Brake..........Chart 23
14 Gauge, 3 and 4 inch Motor..........Chart 9
14 Gauge, 3 and 4 inch Motor/Brake..........Chart 9
14 Gauge, 6 inch Motor..........Chart 20
12 Gauge, 6 inch Motor..........Chart 26
10 Gauge, 6 inch Motor..........Chart 8
8 Gauge, 6 inch Motor..........Chart 12
12 Gauge, 8 inch and 12 Motor..........Chart 113
10 Gauge, 8 inch and 12 Motor..........Chart 19
8 Gauge, 8 inch and 12 Motor..........Chart 21
6 Gauge, 8 inch..........Chart 79
4 Gauge, 8 inch and 12 Motor..........Chart 10
Controller Encoder..........Chart 4
TDC/EDC/VRP Controller Cables..........Chart 3
XDC 700/710 Controller Cables..........Chart 35
MP-FLX
Resolver..........Chart 251
6 and 8 inch Resolver/Brake..........Chart 252
Encoder..........Chart 32
6 and 8 inch Encoder/Brake..........Chart 110
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Resolver..........Chart 255
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Resolver/Brake..........Chart 254
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Encoder..........Chart 256
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Encoder/Brake..........Chart 253
14 Gauge, 3 and 4 inch Motor..........Chart 200
14 Gauge, 3 and 4 inch Motor/Brake..........Chart 202
14 Gauge, 6 inch Motor..........Chart 203
12 Gauge, 6 inch Motor..........Chart 204
10 Gauge, 6 inch Motor..........Chart 205
8 Gauge, 6 inch Motor..........Chart 12
12 Gauge, 8 inch and 12 Motor..........Chart 206
10 Gauge, 8 inch and 12 Motor..........Chart 207
8 Gauge, 8 inch and 12 Motor..........Chart 21
6 Gauge, 8 inch and 12 Motor..........Chart 79
4 Gauge, 8 inch and 12 Motor..........Chart 10
J3, User I/O Cable Assemble..........Chart 118
J4, Resolver Feedback Cable..........Chart 119
TBF, TBN
Resolver/Therm, TBF/R..........Chart 83
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Resolver/Therm, TBF/R..........Chart 82
Right Angle 1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Resolver/Therm, TBF/R..........Chart 86
1.5 inch, 55mm, 2 inch, 2 3/4 inch Encoder, TBN/I Velocity Mode..........Chart 93
1.5 inch, 55mm, 2 inch, 2 3/4 inch Encoder, TBN-I Torque Mode..........Chart 105
TBN Miscellaneous..........180-00122, 180-00081, 175-00069, 176-00104, 176-00106, 176-00108
Miscellaneous
MPA Oflex Resolver..........Chart 13
Encoder..........Chart 32
MPA Fan..........Chart 84
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Encoder..........Chart 39
1.5 inch, 55mm, 2 inch, 2 3/4 inch Motor Encoder/Brake..........Chart 57
Oflex 3 and 4 inch Motor..........Chart 14
DSP Controller Cable..........Chart 28
PowerBlok
PowerBlok ENC/ 15 pin-D connector..........Chart 120
Encoder..........Chart 32
PowerBlok to IOF cable..........Chart 124
IndexBlok, DriveBlok, SpindleBlok - Sensorless Servo
3 and 4 inch Motor Cable..........Chart 9
3 and 4 inch Motor/Brake Cable..........Chart 24
SFD-230 Digital Drive
RES/Therm Cable..........Chart 123
ENC/Therm Cable..........Chart 122
2 inch Motor/RES/Brake Cable..........Chart 114
2 inch Motor/ENC/Brake..........Chart 128
3 and 4 inch Motor Cable..........Chart 9
3 and 4 inch Motor/Brake Cable..........Chart 24
SFD ENC Output Cable..........Chart 129