Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Aries Drive: Connector Part Numbers
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Aries Drive: Connector Part Numbers
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)+
      • EPL+
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • AC/DC Industrial Drives+
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
Aries Drive: Connector Part Numbers

Print Friendly and PDF
Product C2 Connector Part Number Available for Purchase? Quantity per Drive Description Function PCD Part No. OST Part No.
               
AR-01xx, 02, 04, 08, 13 43-021069-01 Yes 1 CONN,7P,PLUG,.200,BLK,FLNG,MNT MAINS POWER NON-ROHS: ELFP07210E ROHS: OSTTJ075102
 AR-01xx, 02, 04, 08, 13 43-021068-01 Yes 1 CONN,6P,PLUG,.200,BLK,FLNGE MNT MOTOR POWER NON-ROHS: ELFP06210E  ROHS: OSTTJ065102
               

 

Note: Aries UG rev G notes the vendor p/n for the 6pin connector incorrectly as the same as the 7pin vendor p/n.

11/3/15jh updated to OST RoHS

 

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply