Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Servo Motors: Absolute Encoders & Drive Compatibility
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Servo Motors: Absolute Encoders & Drive Compatibility
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
  • Servo Motors-
    • General - Calculating rotary and electrical power
    • MPW Motors - Does the MPW work in salt-rich environments?
    • MPP/MPJ Motors - Feedback data made available to the user when using Hiperface DSL in MPP servo motor (feedback option 6H)
    • BE Motors - Full Specifications
    • BE Motors - BE and SM Encoder Change
    • BE Motors - BE23 Brake Option Length Adder
    • BE Motors - G winding specifications
    • BE Motors - IP Rating for the BE Motors
    • BE Motors - MS, GS, PS & TQ Mating connector - SM & BE motors
    • BE Motors - Replacement of BE motor with Q encoder option
    • BE Motors - Temperature Wires for BE 16 frame motors
    • BE Motors - Wire gauge (AWG) For BE Series Motors with Flying Leads
    • Cables - BE, SM, NeoMetric/J Cable Options
    • Cables - Cable Kits
    • Cables - Drawings for Flying-Lead PS cables
    • Cables - Environmental specs for PS cables
    • Cables - MPM to MPA or MP-FLX or BLOK or SFD Drive Cable Drawings
    • Cables - MS feedback cables for ViX/Aries and Compax3
    • Cables - PS Cable Specifications
    • Cables - PS Connector Kits
    • Cables - PS Connector Specifications
    • Cables - PS Connector Wiring Pinouts
    • Cables - PS Motor Cable Wire Gauge
    • Cables - Replacements for Discontinued Cable Sets
    • Cables - VIDEO: How to find cables for Parker motors?
    • Cables - What are the height dimensions of the Parker Style PS connectors?
    • DX Motors- Servo Wheel weights (discontinued product)
    • EX/EY Motors - EX Cable selections for CE/ATEX and UL models
    • General - Checking Servo Motor Phases
    • General - Customized Servo Motors
    • General - Delta vs Wye phase connections
    • General - EME (Europe) motors crossover to EMN (North America) motors
    • General - EME (Europe) Parker SMB SME SMH MB ME MH motors
    • General - Grades of steel used in servo motor shafts
    • General - Hall Sensors: 60 vs 120degrees
    • General - Industrial servo motor output shaft diameter modifications
    • General - Industrial servo motors in low temperature applications
    • General - Industrial servo motors in vacuum environments
    • General - Linear Motor Sizing
    • General - Linear Servo Motor Parameters
    • General - Magnetic fields and Servo Motors
    • General - Mechanical Time Constants for Servo Motors
    • General - Minimum temperature of the Servo motors
    • General - Motor Connector Pinouts
    • General - Operating Temperatures for Servo Motor Brakes
    • General - Rated Bearing Loads for Compumotor Servos
    • General - Servo Motors: Checking Servo Motor Phases
    • General - SL Magnetic Force.
    • General - Smart Encoder vs. Absolute Encoder
    • General - Testing Encoders on Compumotor Servo Motors
    • General - Thermal switch specifications
    • GM Motors - Replacing Bayside GM gearmotors
    • HDX/HDY/HJ Motors - IP Specifications for Hauser HDY, HJ Motors
    • HDX/HDY/HJ Motors - Specifications
    • Kit Motors - Frameless Kit Motors (Inspection Report)
    • Kit Motors - Bayside Brushless Kit (K series) motors FAQs
    • Kit Motors - Frameless Kit Motor windings
    • Kit Motors - Frameless kit motors in extreme environments
    • Kit Motors - How to use Motion Sizer for K series Frameless Kit motor applications
    • Kit Motors - Kit motor cross reference overview
    • Kit Motors - Kit motor mounting best practices
    • Kit Motors - VIDEO: How to Integrate Frameless Kit Motors
    • M Motors - MS & PS Mating connector for the M Series Motors
    • MPM Motors - Converting from older MTS to Current Part Numbers
    • MPM Motors - Encoder Option 1 Software Setup for Vix Drives
    • MPM Motors - IDC B-Series Replacement Options
    • MPM Motors - MaxPlus (MPM) Resolver Option 1 Connection for Vix Drives
    • MPM Motors - MPM Motor Specifications and Performance
    • MPM Motors - MPM Number of Motor Poles
    • MPM Motors - Recommended replacements for MPM72 series: NeoMetric N070
    • MPM Motors - Trap Option: Use Sine as a Drop-In
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (230VAC Encoder & Resolver) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (230VAC Hiperface) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Encoder & Resolver) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Encoder & Resolver) to Parker MPP (640 & larger)
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Hiperface) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Hiperface) to Parker MPP (640 & larger)
    • MPP/MPJ Motors - Motor Weights for MPP190 and MPP270 frame motors
    • MPP/MPJ Motors - MPP motor right angle PS connector dimensions
    • MPP/MPJ Motors - Replacements for MPP / MPJ servo motors with 3E encoder option
    • MPP/MPJ Motors - Thermistor
    • MPP/MPJ Motors - VIDEO: Parker's MPP Servo Motors
    • MPW Motors - Crossover of Allen-Bradley MPS to MPW Stainless Steel series motors
    • MPW Motors - O-Ring seals for front of MPW Stainless Steel servo motors
    • N/J Motors - Difference between NeoMetric size 70mm and size 34
    • N/J Motors - J series speed/torque curves
    • N/J Motors - MS, PS, & TQ Mating connectors
    • N/J Motors - Pinout for the N092 Motor (MS18-5) Connector?
    • N/J Motors - Replacements for NeoMetric / J series with Q encoder option
    • NM Motors - NM17 NM23 NM34 NM42 Servo Motor Specifications
    • P Motors - P Series Motors and Cables (Specs and Additional Information)
    • Resolver Cable Part Number Change for Servo Motors
    • S Servo Motors (from MTS-Germany)
    • SE Motors - Specifications
    • Servo Cable Selection & Drawings and Motor Pinouts
    • Servo model for Delta phase connected servo motor
    • Servo model for Wye phase connected servo motor
    • Servo Motor Cable Diameters & Bend Radii
    • Servo Motor Cable Part Number Change
    • Servo Motor Hi-Flex Cables
    • Servo Motor Replacement Information
    • Servo Motor Thermal Sensors (BE, SM, MPP, P)
    • Servo Motors: Absolute Encoders & Drive Compatibility
    • ServoMotor Current Units RMS vs Pk of Sine vs Trap
    • SM motor with Q encoder replacements
    • SM Motors - Axial pre load specifications of the SM motors.
    • SM Motors - BE and SM Encoder Change
    • SM Motors - Brake specifications for the SM and N0 motors
    • SM Motors - IP65 option with SM and Neometric motors
    • SM Motors - MS, GS, PS & TQ Mating connector - SM & BE motors
    • SM Motors - Powering the SM and N (Neo) encoders
    • SM Motors - Radial Shaft Runout for Parker Servo Motors
    • SM Motors - SM Flexible Cable Wiring Diagram
    • SM Motors - SM motor cables -TQ , -MS, -GS versions
    • SM Motors - SM Motor Order Code
    • SM Motors - SM motor T shaft option
    • SM Motors - SM Series 23 Connection Diagram
    • SM Motors - SM Series Size 16 Connection Diagram
    • SM Motors - SM speed/torque curves & encoders
    • SM Motors - SM/NeoMetric Encoder Specs
    • SMN Motors - Brake Specifications for SMN Series Motors
    • Standard resolver in MPM and MPP series motors
    • Ultramaster Motor files for MPN
    • Understanding Servo Motor Time Constants
    • Vacuum and Explosion Ratings
    • What are the dimensions of the additional tapped holes in my MPP motor housing?
    • What are the SL motor magnet bar weights?
    • What replaces Compumotor 23frame gearmotors?
    • What replaces Compumotor 34frame gearmotors?
    • What replaces Compumotor 92frame gearmotors?
    • What's continuous stall torque vs rated torque vs peak torque?
    • Where Are The Digiplan ML Servo Motor Specifications?
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
      • Electromechanical – Mobile Forums
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
Servo Motors: Absolute Encoders & Drive Compatibility

Print Friendly and PDF

An absolute encoder is a rotary feedback device that retains position information even when powered off. Its main use is to eliminate the need to "home" the axis when powered on. They can be divided into two kinds: single-turn and multi-turn. Single-turn absolute encoders, like normal (incremental) encoders, can still measure long distances (typically millions of revolutions). The difference is that single-turn absolute encoders retain their orientation when turned off, and multi-turn absolute encoders retain their orientation AND the number of revolutions they have gone. Single-turn absolute encoders have the advantage of having much higher resolutions than incremental encoders. Since servo motors are error driven systems, this gives more feedback counts, allowing for easier tuning and more stability.  Multi-turn absolute encoders have the same resolution over any revolution as the single-turn allowing for similar stability.

There are many types of absolute position feedback devices. Sine-Cosine ("SinCos") encoders are one very common technology. Within this branch of absolute encoders, two appear on Parker motors. These are the Heidenhain EnDat and the Stegmann Hiperface.

BiSS-C is a synchronous serial absolute encoder which is a newer technology with high resolution and lower pricing. These are standard with the P series motors (PM-FAL / PM-FBL / PM-FCL rotary motors and the PM-DD direct drive rotary). The P series drives and IPA are compatible.

HyperfaceDSL is also a newer technology and uses only 2 conductors allowing single connector on the motor for both motor power and feedback. This is the new 6H option on the MPP/MPJ series servo motors. The IPA and PSD are compatible.



The Heidenhain EnDat is an option on MPP/MPJ motors. It is compatible with the IPA servo drive, Aries servo drive and the Compax3 servo drive with the F12 feedback option.

The Stegmann Hyperface is available on the SMN and MPP/MPJ motors. These encoders are compatible with the Compax3 drive with F10 or F11 feedback option.


Heidenhain model numbers are EQI-1331 (multiturn 8D is p/n 811814-08), ECI 1317 (9D single-turn) and EQI 1329 (6D multi-turn) and EQI 1331 (7D multi-turn).

The 8D can be run in pure digital mode EnDat 2.2 but also has the analog commutation track for backwards compatibility as a 7D replacement (EnDat 2.1).

Parker Servo Drive compatibility with non-Parker motors with EnDat absolute encoders:

The IPA servo drive does not use the analog commutation track and can be run with a servo motor with EnDat 2.1 or 2.2, with or without the commutation track.

The Compax3 supports both 2.1 and 2.2 absolute encoders. With the C3 ServoManager's Motor Manager set for 2.2, it is pure digital and not using the commutation track.

The Aries uses the analog commutation track.

 

SICK (Stegmann) Hyperface SinCos part numbers are SRS50 (single-turn) and SRM50 (multi-turn).

SM and BE motors are available as custom with absolute encoders. Note for applications only needing higher resolution there is the L encoder option (5000 lines = 20,000 counts/rev post quadrature resolution) which is a standard incremental encoder. The above absolute encoders are physically too large to fit inside the back of the 23 frame servo motors; but we can provide the Heidenhain EQI1130 within a SM23 and BE23. We've done so already on numerous custom requests. The EQI1130 encoder is EnDat 2.1 and is 18 bit resolution (262,144 counts per revolution), multiturn with 4096 revs.

EnDat & Hyperface

Encoder Turns Resolution IPA Cable Aries Cable Compax3 Cable
Heidenhain EnDat 8D Multi 19bits (524,288 ppu), 4096 turns IPAxx-HC F-1A2-xx* AR-xxAE, AR-xxPE, AR-xxCE F-1A2-xx* F12 option F-2A2-xx*
Heidenhain EnDat 7D** Multi 19bits (524,288 ppu), 4096 turns IPAxx-HC F-1A2-xx* AR-xxAE, AR-xxPE, AR-xxCE F-1A2-xx* F12 option F-2A2-xx*
Heidenhain EnDat 9D Single 17bits (131,072 ppu) IPAxx-HC F-1A1-xx* AR-xxAE, AR-xxPE, AR-xxCE F-1A1-xx* F12 option F-2A2-xx*
Heidenhain EnDat 6D*** Multi 17bits (131,072 ppu), 4096 turns Not compatible  N/A Not compatible N/A F11 option F-2B1-xx*
Stegmann Hyperface 6S Multi 16bit (65,536 ppu), 4096 turns Not compatible  N/A Not compatible N/A F11 option F-2B1-xx*
Stegmann Hyperface 9S Single 16bit (65,536 ppu) Not compatible N/A Not compatible N/A F11 option F-2B1-xx*
Stegmann Hyperface 5D (SMN motors) Multi 16bit (65,536 ppu), 4096 turns Not compatible N/A Not compatible N/A F11 option F-2B1-xx*

*Change F to FH for high flex cables: F-1A2-xx is a static (non-flexing) cable. FH-1A2-xx is the high flex version of the cable cable.

BiSS-C

P series Motor Encoder Turns Resolution P series Cable IPA Cable Aries Compax3
PM-FALxxAM8xx    (size A - 40mm) BiSS-C Multi 18bits(262,148 ppu), 4096 turns PD-xxP or PD-xxC APCS-ENxxES1* IPAxx-HC Coming Soon Not compatible Not compatible
PM-FBLxxAMxx      (size B - 60mm) BiSS-C Multi 19bits (524,288 ppu), 4096 turns PD-xxP or PD-xxC APCS-ENxxES1* IPAxx-HC Coming Soon Not compatible Not compatible
PM-FCLxxAMxx      (size C - 80mm) BiSS-C Multi 19bits (524,288 ppu), 4096 turns PD-xxP or PD-xxC APCS-ENxxES1* IPAxx-HC Coming Soon Not compatible Not compatible
PM-FELxxAMxx      (size E - 130mm) BiSS-C Multi 19bits (524,288 ppu), 4096 turns PD-xxP or PD-xxC APCS-ENxxES1* Not recommended; current too low. Not compatible Not compatible
PM-FFLxxAMxx      (size F - 180mm) BiSS-C Multi 19bits (524,288 ppu), 4096 turns PD-xxP or PD-xxC APCS-ENxxES1* Not recommended; current too low. Not compatible Not compatible

*APCS cables are in length of meters, standard lengths of 3, 5, 10 or 20. Example, APCS-EN03ES1 is the 3m cable high flex cable. The N designates high flex. Static cables (non-flexing) 3meter length is:  APCS-EF03ES1

BiSS-B

Our motors currently do not offer this option. The P series drives are compatible with BiSS-B absolute encoders.

Hyperface DSL

Standard option on the MPP/MPJ series motors.

 

 

** The 7D is no longer offered by Heidenhain. The 8D can be used in place. It can has the same resolution as the 7D and works with the IPA, Aries and Compax3 F12 without any changes.

*** The 6D is no longer offered by Heidenhain. The 7D can be used in place. With the Aries drives use the command ISIN -2 to lower the feedback resolution 2bits from 19bits to 17bits for replacements.

 

3/15jh added 8D.

11/13 jh corrected 6S/9S resolution. added note on BE23/SM23.