- ACR9000 or ACR7C to Drive Cables
- ACR EPL Cables
- 6K to Drive Cables
- Aries Cables
- Compax3 Cables
- Gemini Cables
- ViX Cables
- Dynaserv G3 Cables
ACR9000 or ACR7C Cables
ACR7C Controller use same cables as ACR9000, except ACR7C does not have serial comms or CANopen.
71-032478-xx.....ACR9000 to Pseries (analog and step & direction), 4ft or 10ft
71-016939-10.....RS232 communications cable, 10ft
71-022338-xx.....CANopen Expansion I/O cable, 2ft or 4ft
71-021599-xx.....ACR to Aries command cable (analog only), 4ft or 10ft
71-021108-xx.....ACR to Compax3 command cable (analog only), 4ft or 10ft
71-021110-xx.....ACR to ViX command cable, 4ft or 10ft
71-023715-xx.....ACR to Dynaserv G3 without extra I/O, 4ft or 10ft
71-021107-xx.....ACR to Dynaserv G2, 4ft or 10ft
71-021111-xx.....ACR to Gemini Stepper command cable, 4ft or 10ft
71-021112-xx.....ACR to Gemini command cable (analog only), 4ft or 10ft
71-022316-xx.....ACR to Gemini (step & dir) cable, 4ft or 10ft
71-021113-xx.....ACR to Stepper (E-AC, E-DC, Zeta, etc) command cable, 4ft or 10ft
71-022344-xx.....ACR controller to flying leads cable, 4ft or 10ft
Note: ACR1505 and ACR8020 with RBC breakout uses same cables as ACR9000
ACR EPL Cables
For ACR9030/9040/9630/9640 to AriesEPL or Compax3-EPL (I30)
Shielded ethernet cable suited for industrial applications. These can also be used for EtherCAT and ProfiNet applications.
71-028656-01.....EPL controller to drive Ethernet cable, SFTP, 1FT
71-028656-03.....EPL controller to drive Ethernet cable, SFTP, 3FT
71-028656-05.....EPL controller to drive Ethernet cable, SFTP, 5FT
71-028656-10.....EPL controller to drive Ethernet cable, SFTP, 10FT
71-028656-25.....EPL controller to drive Ethernet cable, SFTP, 25FT
6K Cables
71-016949-02.....6K to EVM32 expansion I/O cable, 2-foot
71-018382-01.....6K to step motor encoder adapter cable (step motor with -E or -EC cable is 10 ft)
71-017003-10.....6K (15 pin) to servo/stepper cutoff cable, 10 ft
71-021600-04.....Aries to 6K Analog command cable, 4 ft
71-021600-10.....Aries to 6K Analog command cable, 10 ft
71-021625-04.....Compax3 I10 T10 drive-to-6K Analog command cable (Torque mode), 4 ft
71-021625-10.....Compax3 I10 T10 drive-to-6K Analog command cable (Torque mode), 10 ft
71-016137-10.....Indexer/Drive EMC cable (ZETA, E-AC, E-DC, etc)
71-016966-10.....Gemini stepper to 6K cable, 10', CE(LVD&EMC) (position mode)
71-016987-10.....Gemini servo to 6K cable Gemini to the 6K, 10', CE(LVD&EMC) (torque mode)
71-018183-10.....Gemini to 6K Step & Dir or Analog command cable, 10', CE(LVD&EMC) (all modes)
71-019862-04.....Gemini to 6K Step/Direction command cable, 4' (non CE) (position mode)
71-019863-04.....Gemini to 6K Step/Direction or Analog command cable, 4' (non CE) (all modes)
71-025063-04.....6K to G3 plus flying leads to unused pins on G3, 4 ft
71-025063-10.....6K to G3 plus flying leads to unused pins on G3, 10 ft
71-023716-04.....6K command cable to Dynaserv G3, 4 ft
71-023716-10.....6K command cable to Dynaserv G3, 10 ft
71-021135-04.....6K Command cable to ViX, 4 ft
71-021135-10.....6K Command cable to ViX, 10 ft
71-017003-10.....6K (15 pin) to servo/stepper flying leads, 10 ft
71-020597-10.....SBC to 6K encoder cable, 10 ft
Aries Cables
71-021609-01.....Aries RS232/RS485 communication dongle
71-022344-04.....Aries Drive I/O to flying lead cable, 4 ft
71-022344-10.....Aries Drive I/O to flying lead cable, 10 ft
71-022344-15.....Aries Drive I/O to flying lead cable, 15 ft
Compax3 Cables
The below Compax3 cables are manufactured by Parker Electromechanical Europe, except the 71-028656-xx EPL cables. Below drawings are from the Compax3 user guide. For full specs, contact Parker EME at em-motion@parker.com or see the website http://www.parker-eme.com/ The SSK1/02 is available as standard in North America; all other SSK cables can be supplied as a custom product. Contact your local Parker ATC distributor for a custom product quote.
71-028656-01.....EPL controller to drive Ethernet cable, SFTP, 1FT
71-028656-03.....EPL controller to drive Ethernet cable, SFTP, 3FT
71-028656-05.....EPL controller to drive Ethernet cable, SFTP, 5FT
71-028656-10.....EPL controller to drive Ethernet cable, SFTP, 10FT
71-028656-25.....EPL controller to drive Ethernet cable, SFTP, 25FT
SSK21.....x11 connector to flying leads Related FAQ: Compax3 VM15
SSK22.....x12 or x22 to flying leads Related FAQ: Compax3 VM15
SSK28.....HEDA, C3M Multi-Axis communication, Profinet, EtherCAT
SSK29.....Encoder coupling cable C3 x11 to C3 x11
BUS07/01.....HEDA,C3M bus terminator plugs
Gemini Cables
71-016945-03.....50-pin Gem to 50-pin breakout module,CE(LVD&EMC), 3 ft
71-016943-10.....Gemini 50-pin high density to flying leads cable, CE(LVD&EMC) 10 ft
71-019861-04.....Gemini 50-pin high-density to flying leads cable, (non CE) 4 ft
71-019861-10.....Gemini 50-pin high density to flying leads cable, (non CE) 10 ft
ViX Cables
VIX RS232-08.....PC to ViX RS232 cable 8 ft
VIX RS232-16.....PC to ViX RS232 cable, 16 ft
Dynaserv Cables
Dynaserv cables are manufactured by Yokogawa. Drawings shown as reference only per the G3 User guide.
71-025183-06.....Dynaserv G3 Commmunication Cable, 6 ft
CP*71-025452-10.....Dynaserv G3 to flying lead, 10 ft
71-032478-04
71-032478-10
71-022338-02
71-022338-04
71-021599-04
71-021599-10
71-021108-04
71-021108-10
71-021110-04
71-021110-10
71-023715-04
71-023715-10
71-021107-04
71-021107-10
71-021111-04
71-021111-10
71-021112-04
71-021112-10
71-022344-04
71-022344-10
71-021113-04
71-021113-10
71-022316-04
71-022316-10
ACR-to-Pseries cable added 9/1/16jh