Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
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
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
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
Gearhead Customization - What are the details of each Bayside Common Upgrade Option?

Print Friendly and PDF
A Bayside Common Upgrade option is a custom modification which is denoted by a 3-digit number inserted directly in front of the last 2-digits in the base part number of the gearhead.  For example, PS90-003-010S2 is a 010 option applied to PS90-003-S2 gearhead.  The common upgrade options must be ordered as a custom using the Parker extranet Bayside quote form.  The following is a list of the Bayside common gearhead upgrades, and the details of each:
PG AND RA Drop-In Flange for PS and RS Gen II (010) - PS or RS series Gen I or Gen II gearhead mounting flanges are modified to match the old PG or RA mounting flanges.  Please refer to the FAQ PG & RA Series Gearhead Specs and Upgrade Option for more details.
PS AND RS Gen 1 Drop-In Flange for PS and RS Gen II (G01) - PS or RS Gen II series gearhead mounting flanges are modified to match PS or RS Gen I mounting flanges.
VACUUM RATED GEARHEADS (V01) - V01 option is rated for operation in vacuums up to 10-6 Torr.  Option includes special gearhead lubricant (Nye Torr 5300 grease), stainless steel screws, non-anodized, vented hardware and Viton seals.  Higher vacuums may be accommodated as a special custom request.  Submit the details/vacuum levels  with the quote request.
Clean Room Rated Gearheads (C01) - For cleanroom applications - Class 10000 ppm or higher.  Includes stainless steel screws and gearhead is clean room prepped at the factory.
Food Grade (F01) - For food processing applications.  Includes Electroless nickel plating of aluminum parts, Viton seals, stainless steel screws, stainless steel access plug to pinion, and RTV to seal mounting kit to motor.  Also includes special Tribol 823-1 food grade grease.
Wash Down (W01) - For wash down applications.  Includes Electroless nickel plating of aluminum parts, Viton seals, stainless steel screws, stainless steel access plug to pinion, and RTV to seal mounting kit to motor.  Includes standard grease rather than gear oil.
Black Anodize (A01) - Price includes black anodize of aluminum parts.
No Lubrication (L02) - Price includes no lubrication.  All pre-lubricated parts such as bearings will be ultrasonically washed.  No sealed or shielded bearings will be used.
For more info on additional gearhead custom options, please see the FAQ Common Gearhead custom modifications
JE 04/11/12