Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Direct Drive Motor Cable Change
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Drive - Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Letter of Volatility (LOV)
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - PM-DD and PM-Fxx IP Ratings
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool - Auto-Tuning and Manual Tuning Tutorial Video
      • P Series Software - Drive Support Tool - Overview Video
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive - Firmware Update Procedure
      • P Series Software - Procedure Functions (EtherCAT or Modbus/RTU)
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool connects via USB ok, but the Setup Wizard and/or Firmware Update tool are not able to
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements

Print Friendly and PDF

In looking at the catalog specifications, below are recommended replacements for the obsolete Bayside Direct Drive Rotary stages (R100D, R150D, R200D). The new P series have higher resolution Biss-C absolute encoders and can be used with the new P series or IPA series drive/controllers.  As these are not a drop-in replacement, please review the new dimensions and specifications. A local Parker Automation Technology Center (ATC) distributor that has automation engineers on staff can review the application and review motor sizing requirements to determine if these are appropriate for your machine.

 

  R100D PM-DDB03D  H
Axial Capacity 75kgf (165 lb) 1500N (337 lb)
Perpendicular Capacity 20kgf @ 50mm (1Nm) 40Nm (400kgf @ 100mm)
Stall Torque 1 Nm 3Nm
Peak Torque 4Nm 9Nm
Max speed 700rpm 500rpm
Radial Runout 20um 30um
Axial Runout 18um 15um
Inertia 14.2 gm-cm-s2 5.8 gm-cm-s2
  13.9 x 10-4 kg-m2 5.74x10-4 kg-m2
Resolution 629,760 1,048,576
arc-sec 2.0506 1.2360
Repeatability +- 6.15  arc-sec +- 1.3 arc-sec
     
Rotary top dim 100mm 135mm
Through Hole  20mm 20mm
Base dim 100mm x 130mm 135mm diameter
Height 75mm 78mm
Weight 2.2 kg 6.3 kg

 

  R150D PM-DDB03D  H PM-DDB06D  H
Axial Capacity 150kgf (330 lb) 1500N (337 lb) 1500N (337 lb)
Perpendicular Capacity 75kgf @ 100mm (5.6Nm) 40Nm (400kgf @ 100mm) 40Nm (400kgf @ 100mm)
Tcs 4 Nm 3Nm 6Nm
Tps 12Nm 9Nm 18Nm
Max speed 500rpm 500rpm 500rpm
Radial Runout 26um 30um 30um
Axial runout 23um 15um 15um
Inertia 86.4 gm-cm-s2 5.8 gm-cm-s2 8.8 gm-cm-s2
  84.6 x 10-4 kg-m2 5.74x10-4 kg-m2 8.67x10-4 kg-m2
Resolution 629,760 1,048,576 1,048,576
arc-sec 2.0506 1.2360 1.2360
Repeatability +- 6.15  arc sec +- 1.3 arc-sec +- 1.3 arc-sec
       
Rotary top dim 150mm 135mm 135mm
Through Hole  20mm 20mm 20mm
Base dim 150mm x 180mm 135mm diameter 135mm diameter
Height 78mm 78mm 100mm
Weight 5.8 kg 6.3 kg 7.2 kg

 

  R200D PM-DDC06D  H PM-DDC12D  H
Axial Capacity 250kgf (551 lbf) 3300N (741 lbf) 3300N (741 lbf)
Perpendicular Capacity 150kgf @ 100mm (15Nm) 70Nm (700kgf @ 100mm) 70Nm (700kgf @ 100mm)
Tcs 7 Nm 6Nm 12Nm
Tps 21Nm 18Nm 36Nm
Max speed 300rpm 500rpm 500rpm
Radial Runout 36um 30um 30um
Axial runout 30um 15um 15um
Inertia 338 gm-cm-s2 27.8 gm-cm-s2 39.6 gm-cm-s2
  331 x10-4 kg-m2 27.32x10-4 kg-m2 38.9x10-4 kg-m2
Resolution 944,000 1,048,576 1,048,576
arc sec 1.3728 1.2360 1.2360
Repeatability +- 4.1  arc-sec +- 1.3 arc-sec +- 1.3 arc-sec
       
Rotary top dim 200mm 145mm 145mm
Through Hole  30mm 35mm 35mm
Base dim 230mm x 200mm 175mm diameter 175mm diameter
Height 100mm 77mm 95mm
Weight 10.5 kg 8.7 kg 10.6 kg

3/4/16jh

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply