Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Trilogy Motors with Non-Parker Servo Drives
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Trilogy Motors with Non-Parker Servo Drives
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
  • AC/DC Industrial Drives+
  • Gearheads+
  • Servo Motors+
  • Step Motors+
  • Linear and Rotary Positioners-
    • IForce Linear Servo Motors & Positioners-
      • When should I used a linear motor stage?
      • What are the main precision application types for linear motor stages?
      • Can Parker provide custom linear motor stage solutions?
      • 110 WD0 Motor Specifications
      • 310 Coil Bar Side Mounting Locations
      • Air Cooling and Liquid Cooling Notes
      • Can I use the motor in vertical applications?
      • Current Derate for less <0.5pitch moves
      • D Dual parallel winding specs
      • Different types of linear motors
      • Do the magnets lose their magnetism with time?
      • Does the motor coil float between the magnets?
      • Hall-Effect, Home and Limit Module Wiring
      • High Pot Option
      • How do I select a linear motor?
      • How to Wire MHED Limit/Home/Halls Module
      • IForce Coil Compatibility in Vacuum Environments
      • Importance of mechanical alignment
      • Inspection Report
      • LEM Feedback Troubleshooting & Replacements
      • LME vs PLME Linear Magnetic Encoders
      • ML18 Track Weights
      • Motors used underwater or in the presence of oils
      • No motors listed in WinTips motor database?
      • Old IForce actuator part numbering
      • Omega 44004 Thermistor Info
      • Parker MotionSizer - Temperature Rise Calculation
      • Phasing Diagram
      • Renishaw Optical Encoders
      • Trilogy Electrical Pitches
      • Trilogy Extension Cables
      • Trilogy High Flex Cable Specifications
      • Trilogy IForce Cooling Options
      • Trilogy IForce Custom High Vacuum Options
      • Trilogy Motor Summary & Drive Compatibility
      • Trilogy Motors with Non-Parker Servo Drives
      • What are the minimum bend radii of Trilogy THF flex cables?
      • What voltage for IForce hall-effect sensors?
      • Which MHED is used within the positioners?
      • Why do some motors have steel laminations?
      • Why lamination designs skew or angle their magnets
      • Winding Tolerances and Resistance Measurement
    • MX80+
    • mSR+
    • Ripped Series Linear Motors & Positioners+
    • LXR+
    • mPR+
    • XE+
    • XR+
    • ZP Wedge+
    • P8S Position Sensor order codes
    • How can I know if a given actuator is suitable for use in a specific environment?
    • Manufacturer Grease Standardization
    • I need speed and accuracy over a long length. What type of actuator should I use?
    • What type of encoder options are available for the Trilogy Series?
    • What type of material is used for the base of the Trilogy Linear Motor Positioners?
    • LBB / LBZ / LBN Linear Actuator Model Numbers
    • Parker Limit and Home Sensor Compatibility
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
Trilogy Motors with Non-Parker Servo Drives

Print Friendly and PDF
Allen Bradley Ultra 3000
Allen Bradley Ultra AB3000 to Trilogy Linear Servos

Copley 5211 and 7xx8AC
Copley 5211 and 7xx8AC to Trilogy Linear Servos

Emerson E series
Emerson E series to Trilogy Linear Servos

Pacific Scientific
PacSci PC830 to Trilogy Linear Servos

MTS Automation MAX Plus FLX
MAX Plus FLX Wiring Diagram to Trilogy Linear Servos

This information provided as legacy only, previously on Trilogy's website and not supported by Parker. For all new applications, we recommend Parker drives. See product pages for detailed application notes for ACR9000, Aries, Compax3 and Gemini.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply