This information can also be found in the manuals:
- [QuickLink for the 890 on Parker.com] - Manual, QuickStarts, Product Support, etc
- [QuickLink for the 890PX on Parker.com] - Manual, QuickStarts, Product Support, etc
- The AC890CS voltage rating is 208-500VAC (±10%).
- The AC890CD voltage rating.
- ---/2/--- 230VNOMINAL is 320 VDC
- ---/5/--- (400VAC) is 560
- ---/5/--- (460VAC) is 650-705VDC
- The AC890SD voltage rating.
- ---/2/--- 230VNOMINAL is 208-240VAC (±10%)
- ---/4/--- 400/460VNOMINAL is 380-460VAC (±10%)
- ---/5/--- 400/500VNOMINAL is 380-460VAC (±10%)
- The AC890PX voltage rating.
- ---/4/--- 400/460VNOMINAL is 380-460VAC (±10%)
- ---/6/--- 600VNOMINAL is 500-575VAC (±10%)
- ---/7/--- 690VNOMINAL is 600-690VAC (±10%)
7NOV2016 LS