- AC890 Frames B - D:
- The temperature rating is 0C to 45C (32F-113F).
- AC890 Frames E - F (Up to a maximum of 50C):
- For Constant Torque operation, the temperature rating is 0C to 45C (32F-113F).
- For Quadratic Torque operation, the temperature rating is 0C to 40C (32F-104F).
- AC890 Frames G - J (Up to a maximum of 50C):
- The temperature rating is 0C to 40C (32F-104F).
- AC890PX (Up to a maximum of 50C):
- The temperature rating is 0C to 40C (32F-114F).
Note: The drive has to be derated linearly 2% per degree centigrade for temperature exceeding 50C (122F).
- [QuickLink for the 890 on Parker.com] - Manual, QuickStarts, Product Support, etc
- [QuickLink for the 890PX on Parker.com] - Manual, QuickStarts, Product Support, etc
7NOV2016 LS