Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base What safety standards does the 890 meet?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base What safety standards does the 890 meet?
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
  • AC/DC Industrial Drives-
    • AC10+
    • AC30+
    • DC590+ Series+
    • AC890 Series-
      • AH469479U001 card - Use 8903/??/00/00 when ordering replacements
      • AH469910U001 - Use 8904/A/US/03/00 to order replacements
      • What are the basic wiring connections for the AC890?
      • What software and communication cable are used for programming an AC890?
      • How to Install and Extract Parameters From a 890 or 890PX Drive Using DSE Lite?
      • 890 - Interact Xpress with the AC890
      • 890: Why am I getting over-voltage trips?
      • 890PX - Proper ethernet cable - Current Balance, Undervoltage, Missing Phase
      • Can I clone an 890 drive via the Keypad?
      • Can the AC890 be configured as an Active Front End (AFE)?
      • Can the AC890 be used in a load-sharing application?
      • Can the AC890 be used in an electronic lineshaft application?
      • Can the AC890 be used in an encoder following application?
      • Converting .001 file types to .prj file type
      • How can I get the DSE software?
      • How can I get the DSELite software?
      • How can I load different firmwares?
      • How can I recover from a COMMS CODE N error on the AC890
      • How can I troubleshoot Firewire problems?
      • How can the 890 family be configured?
      • How can the AC890 be reset to factory defaults?
      • How can you add an item to the OPERATOR MENU in an AC890?
      • How do I determine an 890 drive TAG NUMBER so it can be used in DSE890?
      • How do I know what firmware revision my AC890 is?
      • How do I make an 890 Phase move?
      • How do I startup & troubleshoot a PMAC motor on the 890?
      • Is the keypad detachable during operation?
      • Is there any additional information on troubleshooting 690+ and AC890 Frame K drives? (copy)
      • LA471585 I/O Break-Out Module (Discontinued)
      • My 890 control board locked up when updating the firmware, how can I reset the control board?
      • The AC890 is enabled, and START is true, but the motor runs slow with high torque. Why?
      • The AC890's DC bus voltage is extremely high on power-up. Why?
      • The AC890PX DC bus voltage is extremely high on power up. Why?
      • What are the minimum and maximum 3-phase input voltage ratings on an 890SD, CD, CS and PX?
      • What are the reference power supplies available to terminal connections on the AC890?
      • What can I use to replace an 8902/RR/00/00?
      • What configurable I/O is available on the AC890?
      • What is the current overload rating for the AC890 drive?
      • What is the maximum operating altitude for the AC890?
      • What is the operating temperature for the AC890?
      • What kind of I/O is available on the AC890?
      • What options can be added to the AC890/890PX?
      • What safety standards does the 890 meet?
      • What slots I can put options in, and how do I install them?
      • What types of speed feedback are supported for the AC890?
      • Where do I find default configurations?
      • Why am I getting an Incompatible Power Board message?
      • Why can't I connect to my AC890 drive with the USB cable
      • Why is my AC motor running hot?
      • Why is the LED on the control board flashing 50% red and 50% green?
      • Why won't DIN3 stop my 890 drive with a default configuration in remote mode?
      • Why won't my AC890 inverter run my motor?
      • How do I convert AC890 Europe part numbers to US part numbers?
      • HOW DOES THE INVERSE TIME (OVERLOAD) FUNCTIONALITY PROTECT THE DRIVE (890)?
      • Runtime alert when connecting to or downloading a project to an 890 drive - DSEv3.10
    • AC15/AC20+
    • Legacy/Discontinued Products+
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
What safety standards does the 890 meet?

Print Friendly and PDF
  1. The AC890:
    1. Meets the UL and c-UL standards:
      • Type 1, Suitable for cubical mount only
      • Must be installed to EN60204 Standards.
      • Must meet requirements of UL50.
  2. The AC890PX:
    1. Meets the UL, and c-UL standards:
      • As defined by UL50, Suitable for cubical mount only.
      • Must be installed to EN60204 Standards.
      • Must meet requirements of UL50.
    2. Meets the CE standards:
      • Meets the requirements of IP21.
      • As defined by EN60529.

This information is taken straight out of the manuals, that can be found on the respective product pages:

  • [QuickLink for the 890 on Parker.com] - Manual, QuickStarts, Product Support, etc
  • [QuickLink for the 890PX on Parker.com] - Manual, QuickStarts, Product Support, etc

IMAGE BROKEN -- DCLIFFEIMAGE BROKEN -- DCLIFFE

8NOV2016 LS

  • EC
  • Safety
  • 890PX
  • standards
  • CE
  • UL
  • 890
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply