Watch a tutorial video on installing AC890 option cards here: AC890 Option Card Video
More information can be found in the respective accessory hardware manual, found on the 890 product page under the "Product Support" tab:
- [QuickLink for the 890 on Parker.com] - Manual, QuickStarts, etc
- [QuickLink for the 890PX on Parker.com] - Manual, QuickStarts, etc
Option | Function | OPT A | OPT B | FEEDBACK |
---|---|---|---|---|
8902/E1 | SIN-COS Encoder | X | ||
8902/EQ | HTTL Encoder | X | ||
8902/LS | Line Sync | X | ||
8902/M1 | SIN-COS Encoder | X | ||
8902/RE | Resolver | X | ||
8902/RR | Resolver | X | ||
8903/AI | Analog Input | X | X | |
8903/CB | CANopen Comm* | X | ||
8903/CN | ControlNet Comm | X | ||
8903/CT | EtherCAT Comm | X | ||
8903/DN | DeviceNet Comm* | X | ||
8903/EP | Encoder Reference | X | X | |
8903/FA | Firewire Comm | X | ||
8903/IM | Ethernet-Modbus/TCP Comm | X | ||
8903/IP | Ethernet/IP Comm | X | ||
8903/M1 | SIN-COS Encoder | X | ||
8903/PB | Profibus Comm | X | ||
8903/PN | Ethernet-Profinet/IO Comm | X | ||
8903/RS | RS485 / Modbus RTU Comm | X | ||
8903/SP | Peer-Peer Comm* | X | ||
8903/LN | LINKnet Comm** | X | X | |
* CB, SP, DN modules cannot be used together. | ||||
**8903/LN should not be used with 8903/FA, 8903/IM or 8903/IP. |
30OCT2020 DCLIFFE -- Added 8903/LN.