Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Dynaserv G3 Drive Drawings
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Dynaserv G3 Drive Drawings
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Dynaserv G3 Drive Drawings

Print Friendly and PDF

Drawing and solid models for Dynaserv G3 Servo Drives.

 

500W 2KW
DXF G3_500_dxf G3_2KW_dxf
STP G3_500_STP G3_2KW_STP
IGS G3_500_IGS G3_2KW_IGS

 

ModelNumber 2KW 500W
DMG3-1xxxxA X
DMG3-1xxxxB* X
DMG3-1004B X
DRG3-1xxxC X
DRG3-1xxxA X
DRG3-1xxxB X
DRG3-1xxxE X
DRG3-5xxxB X
DRG3-5xxxE X
DRG3-5xxxC X

*Excluding DMG3-1004B    

 

jw mar-2013

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply