Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base ZETA / OEMZL Family Connector Part Numbers
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base ZETA / OEMZL Family Connector Part Numbers
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
  • Stepper Drives and Stepper Drive/Controller-
    • Zeta (Legacy)-
      • Stepper Motor Current Settings
      • Are the ZETA dip switches Apk or Arms?
      • Basic Setup on a ZETA61XX
      • Can Motion Architect run in Windows 7
      • Changes in Input Specifications for ZETA6104
      • Differences between OEMZL6104 and Zeta6104?
      • DRES Command
      • Getting Motion Without P-CUT Grounded
      • Maximum Cable Lengths
      • Problems with the EASON1000 and ZETA6104
      • RS485 2-wire Connection to Zeta6nnn
      • Video: How to Use Motion Architect to Upload/Download to 6000 series
      • VIDEO: Zeta6000: How to upload & download using MotionPlanner
      • What are the power req for OEM6104ZL?
      • What replaces a 87-014030-02A? Part number is ZETA4
      • What replaces a ZETA6104 or ZETA6108? OEM6104?
      • ZETA / OEMZL Family Connector Part Numbers
      • Zeta6104 Daisy Chaining Drives Together using Motion Planner
      • Zeta: Connector Part Numbers
      • Zeta: How much filtering is done internally?
    • E-Series+
    • VIX IM (Legacy)+
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
ZETA / OEMZL Family Connector Part Numbers

Print Friendly and PDF
The following connector part numbers are available for order to replace the removable connectors supplied with the standard ZETA and OEMZL products.

Indexer Connectors (ZETA6xxx and OEMZL6xxx indexer versions only)
  1. Part Number____Description___Qty/Assy__Function
  2. 43-013969-01___CONN,4P____2_______COM1/LIMITS
  3. 43-014707-01___CONN,5P____1_______COM2
  4. 43-014708-01___CONN,9P____1_______ENCODER
  5. 43-013891-01___CONN,10P___1_______I/O

Motor Connectors (all versions)
For the 4 amp versions.
  1. Part Number____Description___Qty/Assy__Function
  2. 43-008755-01___CONN,9P____1_______Motor

For the 8 and 12 amp versions (and the 240VAC versions)
  1. Part Number____Description___Qty/Assy__Function
  2. 43-013575-01___CONN,7P____1_______Motor

Note - the OEMZL6 does not use a removable connector.