The MPP (MaxPlusPlus) Series is the industry's highest performing servo motor. Utilizing eight-pole segmented lamination technology, the MPP produces more torque in a shorter package. Use MPP motors for higher torque applications, customization options, or when high performance is required.
The MPP Series features a new design that offers lower inertia and higher power, all in a smaller motor package. These brushless servo motors are designed for the demanding applications found in today's high performance servo systems.
The MPP motors feature segmented core technology, which can yield up to 40% higher torque per unit size than conventionally wound servo motors. Potted stators improve heat transfer for better thermal efficiency, resulting in increased torque at the motor shaft.
High-energy neodymium magnets are employed for higher rates of acceleration.
Parker will customize any MPP motor to meet your specific system requirements. Parker does customs like no one else. We are specialists at customs, offering unrivaled custom motor solutions and support.
The MPP/MPJ family of brushless servo motors redefines performance, flexibility, and reliability.
Feedback Notes:
Numerous applications have used the Kinetix drives with the MPP and MPJ series motors with our standard single-speed resolver (41) and 2000-line (pre-quadrature) encoder (1E) with hall sensors.
Absolute Encoder Notes:
The MPP and MPJ with the Compax3 support the full range of the absolute encoders of 4096 turns and support absolute position retention when the drive has been powered off.
Are MPP / MPJ with absolute encoders compatible with Kinetix drives?
MPL series motors with M are a multi-turn Stegmann Hiperface absolute encoder (4096 turns). The MPP series motors with 6S are the same model Stegmann Hiperface absolute encoder (SRM 50). Kinetix drives use a blob file that's sent from the Hiperface absolute encoder for their auto-configuration. The MPP use the standard Hiperface encoder without this blob file. Thus MPP motors with the Stegmann Hiperface multi-turn (6S) or single-turn (9S) are compatible with Parker Compax3 drives with F11 but not Kinetix drives.
Kinetix 6200 support third-party motors with EnDat with firmware version 1.040:
Kinetix 6500 support third-party motors with EnDat with firmware version 2.005:
MPP and MPJ servo motors are available with EnDat 2.1 encoder (ECI 1331) and is the 7D order code. ie, MPP0921B7D-NPSN Note the limited Kinetix ability in using the absolute encoder function in power-off (above notes). Note the drive and cable differences per this FAQ if using Parker Compax3:
FAQ: Absolute Encoders and Drive Compatibility
Connector Notes:
Initially the MPL series motors had fixed connectors, Circular Bayonet, Facing Shaft. This was connector 2 in the part numbering: MPL-A330P-MJ22AA. Allen Bradley now has the MPL series with Circular (SpeedTec) DIN connector, right-angle 180 degree rotatable, similar style as the MPP series motor. This is connector 7 in the part numbering: MPL-A330P-MJ72AA
Click here for Compax3 Input and Control Technology Levels (IxxTxxMxx options)
Disclaimer: This has been developed as a guide for cross referencing MPL motors to Parker motors. The motors should not be used for final motor selection unless reviewed and approved by an automation engineer. The customer is ultimately responsible for their machine design.
To use this table, hold Control key and press F. Text find will appear, something that looks like this:
Enter the MPL motor part number. The Parker motor and drive options are listed as well as the motor power and feedback cables.
460VAC Hiperface
Allen Bradley Rockwell P/N | Parker P/N Hiperface feedback | Parker Compax3S Single Axis Servo Drive* | Parker Compax3M Multi Axis Servo Drive* | Parker P/N Resolver feedback | Parker Compax3S Single Axis Servo Drive* | Parker Compax3M Multi Axis Servo Drive* | Motor Power Cable P/N | Feedback Cable P/N for Compax3 | Feedback Cable P/N flying leads |
---|---|---|---|---|---|---|---|---|---|
MPL-B310P | MPP0921R | ||||||||
MPL-B310P-MJ22AA | MPP0921R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MJ72AA | MPP0921R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SJ22AA | MPP0921R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SJ72AA | MPP0921R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MJ24AA | MPP0921R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MJ74AA | MPP0921R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SJ24AA | MPP0921R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SJ74AA | MPP0921R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MK22AA | MPP0921R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MK72AA | MPP0921R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SK22AA | MPP0921R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SK72AA | MPP0921R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MK24AA | MPP0921R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-MK74AA | MPP0921R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SK24AA | MPP0921R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B310P-SK74AA | MPP0921R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0921R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P | MPP0922R | ||||||||
MPL-B320P-MJ22AA | MPP0922R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MJ72AA | MPP0922R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SJ22AA | MPP0922R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SJ72AA | MPP0922R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MJ24AA | MPP0922R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MJ74AA | MPP0922R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SJ24AA | MPP0922R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SJ74AA | MPP0922R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MK22AA | MPP0922R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MK72AA | MPP0922R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SK22AA | MPP0922R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SK72AA | MPP0922R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MK24AA | MPP0922R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-MK74AA | MPP0922R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SK24AA | MPP0922R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B320P-SK74AA | MPP0922R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0922R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P | MPP0923R | ||||||||
MPL-B330P-MJ22AA | MPP0923R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MJ72AA | MPP0923R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SJ22AA | MPP0923R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SJ72AA | MPP0923R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MJ24AA | MPP0923R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MJ74AA | MPP0923R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SJ24AA | MPP0923R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SJ74AA | MPP0923R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MK22AA | MPP0923R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MK72AA | MPP0923R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SK22AA | MPP0923R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SK72AA | MPP0923R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MK24AA | MPP0923R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-MK74AA | MPP0923R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SK24AA | MPP0923R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B330P-SK74AA | MPP0923R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP0923R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P | MPP1002R | ||||||||
MPL-B420P-MJ22AA | MPP1002R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MJ72AA | MPP1002R6S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SJ22AA | MPP1002R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SJ72AA | MPP1002R9S-KPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MJ24AA | MPP1002R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MJ74AA | MPP1002R6S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SJ24AA | MPP1002R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SJ74AA | MPP1002R9S-KPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-KPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MK22AA | MPP1002R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MK72AA | MPP1002R6S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SK22AA | MPP1002R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SK72AA | MPP1002R9S-NPSN | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSN | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MK24AA | MPP1002R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-MK74AA | MPP1002R6S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SK24AA | MPP1002R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B420P-SK74AA | MPP1002R9S-NPSB | S038V4F11IxxTxxMxx | M050D6F11IxxTxxMxx | MPP1002R41-NPSB | S038V4F10IxxTxxMxx | M050D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P | MPP1003R | ||||||||
MPL-B430P-MJ22AA | MPP1003R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MJ72AA | MPP1003R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SJ22AA | MPP1003R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SJ72AA | MPP1003R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MJ24AA | MPP1003R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MJ74AA | MPP1003R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SJ24AA | MPP1003R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SJ74AA | MPP1003R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MK22AA | MPP1003R6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MK72AA | MPP1003R6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SK22AA | MPP1003R9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SK72AA | MPP1003R9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MK24AA | MPP1003R6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-MK74AA | MPP1003R6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SK24AA | MPP1003R9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B430P-SK74AA | MPP1003R9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1003R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P | MPP1152R | ||||||||
MPL-B4520P-MJ22AA | MPP1152R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MJ72AA | MPP1152R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SJ22AA | MPP1152R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SJ72AA | MPP1152R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MJ24AA | MPP1152R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MJ74AA | MPP1152R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SJ24AA | MPP1152R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SJ74AA | MPP1152R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MK22AA | MPP1152R6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MK72AA | MPP1152R6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SK22AA | MPP1152R9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SK72AA | MPP1152R9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MK24AA | MPP1152R6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-MK74AA | MPP1152R6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SK24AA | MPP1152R9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4520P-SK74AA | MPP1152R9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1152R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F | MPP1153P | ||||||||
MPL-B4530F-MJ22AA | MPP1153P6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MJ72AA | MPP1153P6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SJ22AA | MPP1153P9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SJ72AA | MPP1153P9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MJ24AA | MPP1153P6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MJ74AA | MPP1153P6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SJ24AA | MPP1153P9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SJ74AA | MPP1153P9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MK22AA | MPP1153P6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MK72AA | MPP1153P6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SK22AA | MPP1153P9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SK72AA | MPP1153P9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MK24AA | MPP1153P6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-MK74AA | MPP1153P6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SK24AA | MPP1153P9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530F-SK74AA | MPP1153P9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K | MPP1153R | ||||||||
MPL-B4530K-MJ22AA | MPP1153R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MJ72AA | MPP1153R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SJ22AA | MPP1153R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SJ72AA | MPP1153R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MJ24AA | MPP1153R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MJ74AA | MPP1153R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SJ24AA | MPP1153R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SJ74AA | MPP1153R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MK22AA | MPP1153R6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MK72AA | MPP1153R6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SK22AA | MPP1153R9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SK72AA | MPP1153R9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MK24AA | MPP1153R6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-MK74AA | MPP1153R6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SK24AA | MPP1153R9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4530K-SK74AA | MPP1153R9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1153R41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K | MPP1154P | ||||||||
MPL-B4540K-MJ22AA | MPP1154P6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MJ72AA | MPP1154P6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SJ22AA | MPP1154P9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SJ72AA | MPP1154P9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MJ24AA | MPP1154P6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MJ74AA | MPP1154P6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SJ24AA | MPP1154P9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SJ74AA | MPP1154P9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MK22AA | MPP1154P6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MK72AA | MPP1154P6S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SK22AA | MPP1154P9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SK72AA | MPP1154P9S-NPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MK24AA | MPP1154P6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-MK74AA | MPP1154P6S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SK24AA | MPP1154P9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4540K-SK74AA | MPP1154P9S-NPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1154P41-NPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B4560F | Could be investigated as custom | ||||||||
MPL-B520K | MPP1422R | ||||||||
MPL-B520K-MJ22AA | MPP1422R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MJ72AA | MPP1422R6S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SJ22AA | MPP1422R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SJ72AA | MPP1422R9S-KPSN | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MJ24AA | MPP1422R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MJ74AA | MPP1422R6S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SJ24AA | MPP1422R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SJ74AA | MPP1422R9S-KPSB | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MK22AA | MPP1422R6S-KPSN* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MK72AA | MPP1422R6S-KPSN* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SK22AA | MPP1422R9S-KPSN* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SK72AA | MPP1422R9S-KPSN* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSN* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MK24AA | MPP1422R6S-KPSB* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-MK74AA | MPP1422R6S-KPSB* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SK24AA | MPP1422R9S-KPSB* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B520K-SK74AA | MPP1422R9S-KPSB* | S075V4F11IxxTxxMxx | M100D6F11IxxTxxMxx | MPP1422R41-KPSB* | S075V4F10IxxTxxMxx | M100D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K | MPP1424R | ||||||||
MPL-B540K-MJ22AA | MPP1424R6S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MJ72AA | MPP1424R6S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SJ22AA | MPP1424R9S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SJ72AA | MPP1424R9S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MJ24AA | MPP1424R6S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MJ74AA | MPP1424R6S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SJ24AA | MPP1424R9S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SJ74AA | MPP1424R9S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MK22AA | MPP1424R6S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MK72AA | MPP1424R6S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SK22AA | MPP1424R9S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SK72AA | MPP1424R9S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MK24AA | MPP1424R6S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-MK74AA | MPP1424R6S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SK24AA | MPP1424R9S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B540K-SK74AA | MPP1424R9S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1424R41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F | MPP1426P | ||||||||
MPL-B560F-MJ22AA | MPP1426P6S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MJ72AA | MPP1426P6S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SJ22AA | MPP1426P9S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SJ72AA | MPP1426P9S-KPSN | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MJ24AA | MPP1426P6S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MJ74AA | MPP1426P6S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SJ24AA | MPP1426P9S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SJ74AA | MPP1426P9S-KPSB | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MK22AA | MPP1426P6S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MK72AA | MPP1426P6S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SK22AA | MPP1426P9S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SK72AA | MPP1426P9S-KPSN* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSN* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MK24AA | MPP1426P6S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-MK74AA | MPP1426P6S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SK24AA | MPP1426P9S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B560F-SK74AA | MPP1426P9S-KPSB* | S150V4F11IxxTxxMxx | M150D6F11IxxTxxMxx | MPP1426P41-KPSB* | S150V4F10IxxTxxMxx | M150D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F | MPP1428P | ||||||||
MPL-B580F-MJ22AA | MPP1428P6S-KPSN | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MJ72AA | MPP1428P6S-KPSN | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SJ22AA | MPP1428P9S-KPSN | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SJ72AA | MPP1428P9S-KPSN | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MJ24AA | MPP1428P6S-KPSB | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MJ74AA | MPP1428P6S-KPSB | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SJ24AA | MPP1428P9S-KPSB | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SJ74AA | MPP1428P9S-KPSB | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MK22AA | MPP1428P6S-KPSN* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MK72AA | MPP1428P6S-KPSN* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SK22AA | MPP1428P9S-KPSN* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SK72AA | MPP1428P9S-KPSN* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSN* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MK24AA | MPP1428P6S-KPSB* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-MK74AA | MPP1428P6S-KPSB* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SK24AA | MPP1428P9S-KPSB* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580F-SK74AA | MPP1428P9S-KPSB* | S150V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428P41-KPSB* | S150V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-3B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J | MPP1428Q | ||||||||
MPL-B580J-MJ22AA | MPP1428Q6S-KPSN | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MJ72AA | MPP1428Q6S-KPSN | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SJ22AA | MPP1428Q9S-KPSN | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SJ72AA | MPP1428Q9S-KPSN | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MJ24AA | MPP1428Q6S-KPSB | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MJ74AA | MPP1428Q6S-KPSB | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SJ24AA | MPP1428Q9S-KPSB | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SJ74AA | MPP1428Q9S-KPSB | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MK22AA | MPP1428Q6S-KPSN* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MK72AA | MPP1428Q6S-KPSN* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SK22AA | MPP1428Q9S-KPSN* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SK72AA | MPP1428Q9S-KPSN* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSN* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MK24AA | MPP1428Q6S-KPSB* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-MK74AA | MPP1428Q6S-KPSB* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SK24AA | MPP1428Q9S-KPSB* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
MPL-B580J-SK74AA | MPP1428Q9S-KPSB* | S300V4F11IxxTxxMxx | M300D6F11IxxTxxMxx | MPP1428Q41-KPSB* | S300V4F10IxxTxxMxx | M300D6F10IxxTxxMxx | P-4B1-xx | F-2B1-xx | F-9F1-xx |
*MPP142 motors 8mm keyed shaft as standard. Key can be removed. For applications requiring a round shaft, this could be done as a custom motor.
9/10/13 jh
MPLB310P MPLB310PMJ22AA MPLB310PMJ22AA MPLB310PMJ72AA MPLB310PSJ22AA MPLB310PSJ72AA MPLB310PMJ24AA MPLB310PMJ74AA MPLB310PSJ24AA MPLB310PSJ74AA MPLB310PMK22AA MPLB310PMK72AA MPLB310PSK22AA MPLB310PSK72AA MPLB310PMK24AA MPLB310PMK74AA MPLB310PSK24AA MPLB310PSK74AA MPLB320P MPLB320PMJ22AA MPLB320PMJ72AA MPLB320PSJ22AA MPLB320PSJ72AA MPLB320PMJ24AA MPLB320PMJ74AA MPLB320PSJ24AA MPLB320PSJ74AA MPLB320PMK22AA MPLB320PMK72AA MPLB320PSK22AA MPLB320PSK72AA MPLB320PMK24AA MPLB320PMK74AA MPLB320PSK24AA MPLB320PSK74AA MPLB330P MPLB330PMJ22AA MPLB330PMJ72AA MPLB330PSJ22AA MPLB330PSJ72AA MPLB330PMJ24AA MPLB330PMJ74AA MPLB330PSJ24AA MPLB330PSJ74AA MPLB330PMK22AA MPLB330PMK72AA MPLB330PSK22AA MPLB330PSK72AA MPLB330PMK24AA MPLB330PMK74AA MPLB330PSK24AA MPLB330PSK74AA MPLB420P MPLB420PMJ22AA MPLB420PMJ72AA MPLB420PSJ22AA MPLB420PSJ72AA MPLB420PMJ24AA MPLB420PMJ74AA MPLB420PSJ24AA MPLB420PSJ74AA MPLB420PMK22AA MPLB420PMK72AA MPLB420PSK22AA MPLB420PSK72AA MPLB420PMK24AA MPLB420PMK74AA MPLB420PSK24AA MPLB420PSK74AA MPLB430P MPLB430PMJ22AA MPLB430PMJ72AA MPLB430PSJ22AA MPLB430PSJ72AA MPLB430PMJ24AA MPLB430PMJ74AA MPLB430PSJ24AA MPLB430PSJ74AA MPLB430PMK22AA MPLB430PMK72AA MPLB430PSK22AA MPLB430PSK72AA MPLB430PMK24AA MPLB430PMK74AA MPLB430PSK24AA MPLB430PSK74AA MPLB4520P MPLB4520PMJ22AA MPLB4520PMJ72AA MPLB4520PSJ22AA MPLB4520PSJ72AA MPLB4520PMJ24AA MPLB4520PMJ74AA MPLB4520PSJ24AA MPLB4520PSJ74AA MPLB4520PMK22AA MPLB4520PMK72AA MPLB4520PSK22AA MPLB4520PSK72AA MPLB4520PMK24AA MPLB4520PMK74AA MPLB4520PSK24AA MPLB4520PSK74AA MPLB4530F MPLB4530FMJ22AA MPLB4530FMJ72AA MPLB4530FSJ22AA MPLB4530FSJ72AA MPLB4530FMJ24AA MPLB4530FMJ74AA MPLB4530FSJ24AA MPLB4530FSJ74AA MPLB4530FMK22AA MPLB4530FMK72AA MPLB4530FSK22AA MPLB4530FSK72AA MPLB4530FMK24AA MPLB4530FMK74AA MPLB4530FSK24AA MPLB4530FSK74AA MPLB4530K MPLB4530KMJ22AA MPLB4530KMJ72AA MPLB4530KSJ22AA MPLB4530KSJ72AA MPLB4530KMJ24AA MPLB4530KMJ74AA MPLB4530KSJ24AA MPLB4530KSJ74AA MPLB4530KMK22AA MPLB4530KMK72AA MPLB4530KSK22AA MPLB4530KSK72AA MPLB4530KMK24AA MPLB4530KMK74AA MPLB4530KSK24AA MPLB4530KSK74AA MPLB4540K MPLB4540KMJ22AA MPLB4540KMJ72AA MPLB4540KSJ22AA MPLB4540KSJ72AA MPLB4540KMJ24AA MPLB4540KMJ74AA MPLB4540KSJ24AA MPLB4540KSJ74AA MPLB4540KMK22AA MPLB4540KMK72AA MPLB4540KSK22AA MPLB4540KSK72AA MPLB4540KMK24AA MPLB4540KMK74AA MPLB4540KSK24AA MPLB4540KSK74AA MPLB4560F MPLB520K MPLB520KMJ22AA MPLB520KMJ72AA MPLB520KSJ22AA MPLB520KSJ72AA MPLB520KMJ24AA MPLB520KMJ74AA MPLB520KSJ24AA MPLB520KSJ74AA MPLB520KMK22AA MPLB520KMK72AA MPLB520KSK22AA MPLB520KSK72AA MPLB520KMK24AA MPLB520KMK74AA MPLB520KSK24AA MPLB520KSK74AA MPLB540K MPLB540KMJ22AA MPLB540KMJ72AA MPLB540KSJ22AA MPLB540KSJ72AA MPLB540KMJ24AA MPLB540KMJ74AA MPLB540KSJ24AA MPLB540KSJ74AA MPLB540KMK22AA MPLB540KMK72AA MPLB540KSK22AA MPLB540KSK72AA MPLB540KMK24AA MPLB540KMK74AA MPLB540KSK24AA MPLB540KSK74AA MPLB560F MPLB560FMJ22AA MPLB560FMJ72AA MPLB560FSJ22AA MPLB560FSJ72AA MPLB560FMJ24AA MPLB560FMJ74AA MPLB560FSJ24AA MPLB560FSJ74AA MPLB560FMK22AA MPLB560FMK72AA MPLB560FSK22AA MPLB560FSK72AA MPLB560FMK24AA MPLB560FMK74AA MPLB560FSK24AA MPLB560FSK74AA MPLB580F MPLB580FMJ22AA MPLB580FMJ72AA MPLB580FSJ22AA MPLB580FSJ72AA MPLB580FMJ24AA MPLB580FMJ74AA MPLB580FSJ24AA MPLB580FSJ74AA MPLB580FMK22AA MPLB580FMK72AA MPLB580FSK22AA MPLB580FSK72AA MPLB580FMK24AA MPLB580FMK74AA MPLB580FSK24AA MPLB580FSK74AA MPLB580J MPLB580JMJ22AA MPLB580JMJ72AA MPLB580JSJ22AA MPLB580JSJ72AA MPLB580JMJ24AA MPLB580JMJ74AA MPLB580JSJ24AA MPLB580JSJ74AA MPLB580JMK22AA MPLB580JMK72AA MPLB580JSK22AA MPLB580JSK72AA MPLB580JMK24AA MPLB580JMK74AA MPLB580JSK24AA MPLB580JSK74AA