Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Video: How to Use Motion Architect to Upload/Download to 6000 series
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Video: How to Use Motion Architect to Upload/Download to 6000 series
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
  • Stepper Drives and Stepper Drive/Controller-
    • Zeta (Legacy)-
      • Stepper Motor Current Settings
      • Are the ZETA dip switches Apk or Arms?
      • Basic Setup on a ZETA61XX
      • Can Motion Architect run in Windows 7
      • Changes in Input Specifications for ZETA6104
      • Differences between OEMZL6104 and Zeta6104?
      • DRES Command
      • Getting Motion Without P-CUT Grounded
      • Maximum Cable Lengths
      • Problems with the EASON1000 and ZETA6104
      • RS485 2-wire Connection to Zeta6nnn
      • Video: How to Use Motion Architect to Upload/Download to 6000 series
      • VIDEO: Zeta6000: How to upload & download using MotionPlanner
      • What are the power req for OEM6104ZL?
      • What replaces a 87-014030-02A? Part number is ZETA4
      • What replaces a ZETA6104 or ZETA6108? OEM6104?
      • ZETA / OEMZL Family Connector Part Numbers
      • Zeta6104 Daisy Chaining Drives Together using Motion Planner
      • Zeta: Connector Part Numbers
      • Zeta: How much filtering is done internally?
    • E-Series+
    • VIX IM (Legacy)+
  • AC/DC Industrial Drives+
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
Video: How to Use Motion Architect to Upload/Download to 6000 series

Print Friendly and PDF

MotionArchitect is compatible with Windows XP and prior, used for Parker Compumotor programmable stepper drive controllers: Zeta6000 (Zeta6104, Zeta6108, Zeta6112)

Also used with the obsolete OEMZL6104 (stepper), APEX6000 servo (APEX6151, APEX6152, APEX6154), and the multi-axis 6000 series controllers (6200, 6400, 6250, 6450), and the OEM versions of those products.

This free training is made available as a service to our long time customers for existing machine installations.

Newer products are available for replacements and repairs are available as well depending upon part availability. Contact your local Parker ATC distributor or the factory for details.

MOBILE USERS CLICK HERE

 

 

Related FAQs: 

VIDEO: Zeta6000: How to upload & download using MotionPlanner   (Win7 compatible)

RS232 Troubleshooting for 6000 Series Products

 

zeta6104, zeta6108, zeta6112, zeta6000, oemzl6104

apex6151, apex6152, apex6154, apex6000

6200, 6400, 6250, 6450

oem6200, oem6400, oem6250, oem6450

at6200, at6400, at6250, at6450

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply