Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Trilogy Electrical Pitches
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Trilogy Electrical Pitches
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
  • AC/DC Industrial Drives+
  • Gearheads+
  • Servo Motors+
  • Step Motors+
  • Linear and Rotary Positioners-
    • IForce Linear Servo Motors & Positioners-
      • When should I used a linear motor stage?
      • What are the main precision application types for linear motor stages?
      • Can Parker provide custom linear motor stage solutions?
      • 110 WD0 Motor Specifications
      • 310 Coil Bar Side Mounting Locations
      • Air Cooling and Liquid Cooling Notes
      • Can I use the motor in vertical applications?
      • Current Derate for less <0.5pitch moves
      • D Dual parallel winding specs
      • Different types of linear motors
      • Do the magnets lose their magnetism with time?
      • Does the motor coil float between the magnets?
      • Hall-Effect, Home and Limit Module Wiring
      • High Pot Option
      • How do I select a linear motor?
      • How to Wire MHED Limit/Home/Halls Module
      • IForce Coil Compatibility in Vacuum Environments
      • Importance of mechanical alignment
      • Inspection Report
      • LEM Feedback Troubleshooting & Replacements
      • LME vs PLME Linear Magnetic Encoders
      • ML18 Track Weights
      • Motors used underwater or in the presence of oils
      • No motors listed in WinTips motor database?
      • Old IForce actuator part numbering
      • Omega 44004 Thermistor Info
      • Parker MotionSizer - Temperature Rise Calculation
      • Phasing Diagram
      • Renishaw Optical Encoders
      • Trilogy Electrical Pitches
      • Trilogy Extension Cables
      • Trilogy High Flex Cable Specifications
      • Trilogy IForce Cooling Options
      • Trilogy IForce Custom High Vacuum Options
      • Trilogy Motor Summary & Drive Compatibility
      • Trilogy Motors with Non-Parker Servo Drives
      • What are the minimum bend radii of Trilogy THF flex cables?
      • What voltage for IForce hall-effect sensors?
      • Which MHED is used within the positioners?
      • Why do some motors have steel laminations?
      • Why lamination designs skew or angle their magnets
      • Winding Tolerances and Resistance Measurement
    • MX80+
    • mSR+
    • Ripped Series Linear Motors & Positioners+
    • LXR+
    • mPR+
    • XE+
    • XR+
    • ZP Wedge+
    • P8S Position Sensor order codes
    • How can I know if a given actuator is suitable for use in a specific environment?
    • Manufacturer Grease Standardization
    • I need speed and accuracy over a long length. What type of actuator should I use?
    • What type of encoder options are available for the Trilogy Series?
    • What type of material is used for the base of the Trilogy Linear Motor Positioners?
    • LBB / LBZ / LBN Linear Actuator Model Numbers
    • Parker Limit and Home Sensor Compatibility
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
Trilogy Electrical Pitches

Print Friendly and PDF

Below are the electrical pole pitches for all Trilogy Linear Motors.  This is the distance the motor would travel in order to complete one 360 degree electrical cycle.

IForce 110, 210, 310 Series:                               2.400" [60.96mm]

IForce 410 Series:                                               3.360" [85.34mm]

Ripped Ironcore R7 Series:                                 1.575" [40.00mm]

Ripped Ironcore R10, R16 Series:                       2.362" [60.00mm]

IForce Metric ML50:                                             2.362" [60.00mm] 

 

ACR-View Setup (AriesPE, Aries CE, IPA)

After selecting the coil part number for coil or positioners, the feedback resolution and rated speed needs to be entered in the Advanced Motor parameter screen.  The feedback resolution is based on the encoder resolution and the motor electrical pitch. The charts below contain the necessary information. 



updated 8/2014 jw

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply