Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Basic connections between an ACR9000 and Dynaserv Gen1 Drive
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Basic connections between an ACR9000 and Dynaserv Gen1 Drive
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Basic connections between an ACR9000 and Dynaserv Gen1 Drive

Print Friendly and PDF
ACR9000 Pin ACR9000 Function     Standard DM/DR Pin Standard DM/DR Function
1 5VDC PWR         24 VCC
2 DC Return            
3 ENC A+         13 ENC A+
4 ENC A-         14 ENC A-
5 ENC B+         29 ENC B+
6 ENC B-         30 ENC B-
7 ENC Z+         43 Index +
8 ENC Z-         44 Index -
9 5VDC PWR            
10 Step+         45 Step +
11 Step-         46 Step -
12 Dir +         20 Dir +
13 Dir-         19 Dir -
14 AOUT+         49 CMD+
15 AOUT-         50 CMD -
16 Fault +         15 Ready +
17 Fault -         16 Ready -
18 5VDC PWR            
19 DC Return            
20 Enable -            
21 Enable +         23 Servo ON
22 Reset -            
23 Reset +            
24 DC Return         16 Drive GND
25 Drive Talk +            
26 Drive Talk -            
               
On the ACR9000 Connector, jump pins 19 and 20 as well as 17 and 24.    

 

 

glh Feb 2014

glh 2014 Feb

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply