Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
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
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
  • AC/DC Industrial Drives+
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
Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option

Print Friendly and PDF

For applications needing high speed and high duty cycle rotary positioning tables that a worm drive table can't do, the Stealth series gearheads have an option for a flange face mounting.



The flange face option is available in PX or RX Stealth Gen II series in all ratios, and is designated as the "T01" option. Ordering example would be: PX115-010-T01S2 for an inline Stealth 115 mm frame, 10:1 ratio, standard backlash, Gen 2.

One benefit is that the load is directly driven, eliminating the compliance/windup from a coupling.

This can be used for table-top applications also, potentially eliminating the need for an additional bearing structure on the machine to support the load. The axial and radial loads would be the same as the standard Stealth gearheads, shown in the catalog.


Worm-driven stages are available only in higher ratios, starting at 36:1 and have lower efficiency, typically 40 - 60%. The Stealth series gearheads are 94 - 97% efficient and offered in ratios from 3:1 to 100:1 on inline models, 5:1 to 100:1 on right-angle models, giving user flexibility in motor choice and can be used in both low and high-speed applications.

PS and RS series are NOT available due to the design of their output flange. These gearhead families cannot be customized into a table top output format.

Contact your local Parker Automation Technology Center for price quote & delivery.

The motor mounting kit would still be the same as the standard GenII gearhead and ordered as a second line item to the gearhead.



Free download: Solid models (STP)

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply