Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
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
  • Step Motors-
    • A/AX Motors - A vs M motors
    • eCLM Motors - Stepper motor Resonant speeds
    • General - Checking Stepper Motor Phases.
    • General - Connectors on Step Motor Cables?
    • General - Custom Stepper Motors
    • General - Encoder Option Clarification for Step Motors (-EC or -E options )
    • General - How many steps per revolution do our motors have?
    • General - Operating Temperature Range for Stepper Motors
    • General - Series vs Parallel wiring in motors
    • General - Step Drive and Motor Compatibility Chart (older legacy lines)
    • General - Stepper Cross-Over Chart (discontinued models)
    • General - Stepper Motor Fault.
    • General - Steppers: Determining Pinouts
    • General - Unipolar and Bipolar motors.
    • General - Unipolar Drive Wiring with Bipolar Motors
    • General - Why is my stepper motor getting hot?
    • LV/HV Motors - Customs
    • LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
    • LV/HV Motors - IP rating on stepper motors?
    • LV/HV Motors - Purple or Red/White Wire
    • LV/HV Motors - Replacements for the VS series step motors
    • LV/HV Motors - Step Motor Wiring
    • LV/HV Motors - Stepper Motor Order Code
    • LV/HV Motors - Stepper motor Resonant speeds (Waveform, Balance, Offset)
    • OEM Motors - Connector Part Numbers
    • OEM Motors - OEM Step Motor Part Numbers
    • PK Motors - PK162-308 Specifications
    • Replacing S106 or TS41 TS42 TS43 step motors with Servo Motors
    • S/SX Motors - Motor inductance
    • S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
    • S/SX Motors - S106 Motor Replacements
    • S/SX Motors - S106 motor specifications
    • S/SX Motors - Step motors with Brad Harrison Connectors (Yellow 5 pin)
    • VS Motors - Motor Cables
    • VS Motors - Wiring and Currents
    • ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
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
LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option

Print Friendly and PDF

The HV and LV 34 frame stepper motors come standard with a double flat output shaft.  The double flat output shaft has two flats machined 90 degrees apart on the end of the output shaft.  This type of shaft is NOT recommended for use with a standard Parker Bayside gearheads which use a collar clamp to clamp the motor shaft to the input of the gearhead.  The collar clamp input is designed for a smooth round shaft, which maximizes the surface area of the motor shaft to be clamped.  The double flat reduces this surface area almost half, and furthermore, full clamping force cannot be attained because the shaft diameter is effectively reduced by the double flat.

More info on shaft features and Parker Gearheads can be found here: Motor Shaft Features and Parker Gearhead Mounting

To address this problem, Parker has added new standard part numbers which allow a round shaft output on the HV and LV 34 stepper motors.  Below are the part numbers which should be ordered when using these motors with a Parker gearhead:

LV34x-03-yy (single shaft, round option)

HV34x-03-yy (single shaft, round option)

LV34x-04-yy (double shaft, round option)

HV34x-04-yy (double shaft, round option)

How to order

je 06/23/14