Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base IPA Troubleshooting - Endat Absolute Encoders with IPA-Feedback Errors
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base IPA Troubleshooting - Endat Absolute Encoders with IPA-Feedback Errors
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller-
      • IPA Accessories - IPA as Ethernet/IP Scanner for Ethernet/IP I/O Adapter Devices (Video)
      • IPA Cables - P Series Motors to IPA
      • IPA Hardware - Connector Part Numbers
      • IPA Hardware - DC Power
      • IPA Hardware - Does the IPA Have Battery Backed Memory or Flash?
      • IPA Hardware - MX80L Limit/Home Wiring
      • IPA Hardware - Short Circuit Current Rating (SCCR)
      • IPA Hardware - Torque Enable Inputs Circuit (Example Wiring)
      • IPA Hardware - What is the minimum regen (braking) resistor value allowed?
      • IPA Misc - Letter of Volatility
      • IPA Misc - Absolute Encoder Compatibility (BiSS-B and BiSS-C)
      • IPA Misc - Absolute Encoder Compatibility (EnDat)
      • IPA Misc - Aries Controller Replacement
      • IPA Misc - How to Calculate Regeneration
      • IPA Misc - How to Change the IP Address
      • IPA Misc - IPA with Allen-Bradley Ethernet/IP with ETH Actuator (Video)
      • IPA Software - Add On Instructions Tutorial for Allen-Bradley Logix PLCs (Training Video)
      • IPA Software - Add-On Instructions
      • IPA Software - Analog Input Parameters, Filtering, Example Joystick Program (Video)
      • IPA Software - Assigning Limit and Home Inputs (HLBIT)
      • IPA Software - Basic Tuning using ACR-View
      • IPA Software - Change Direction of Travel (What is Positive/Negative Motion)
      • IPA Software - Communicating via ASCII over Ethernet TCP/IP
      • IPA Software - Configuration Parameter for the Feedback Type
      • IPA Software - Ethernet/IP with Allen-Bradley or Omron PLCs
      • IPA Software - Example - Ballscrew Compensation / Slope Correction
      • IPA Software - Example - Cable Winding Application
      • IPA Software - Example - Error Recovery Program
      • IPA Software - Example - Excel Spreadsheet to Upload/Download Arrays
      • IPA Software - Example - How to Home to a Hardstop
      • IPA Software - Example - Interact Xpress HMI
      • IPA Software - Example - Torque Limited Move for Clamping (with Video)
      • IPA Software - How does motion work in the ACR products (ARC7xxx, ACR9xxx, IPA, Aries-CE)
      • IPA Software - How to Change the Home Start Direction and Other Home Settings
      • IPA Software - How to Save Servo Gains
      • IPA Software - INTCAP (Position Capture)
      • IPA Software - Resetting/Setting Absolute Encoder Position and Setting Multi-Turn Range
      • IPA Software - Torque Enable Inputs Functionality
      • IPA Software - User Variables and Bits (Which are retained?)
      • IPA Troubleshooting - Endat Absolute Encoders with IPA-Feedback Errors
      • IPA Troubleshooting - ETT Actuator Noise
      • IPA Troubleshooting - PC communications (Ethernet)
      • IPA Troubleshooting - Watchdog Timeout Event Triggered or Reconnect Event Triggered Error (ACR-View)
      • IPA Troubleshooting - Why Can't I Access Parameters P0 - P4095 From My HMI or GUI?
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
IPA Troubleshooting - Endat Absolute Encoders with IPA-Feedback Errors

Print Friendly and PDF
IPA is reporting E37 Bad Hall State errors with an absolute encoder:

By default the IPA drive's encoder input is configured for an incremental encoder. The drive does not auto-detect the feedback type on power cycle. Parameter C171 indicates the feedback type. 

C171=1          Incremental Encoder
C171=2          Endat Absolute
This parameter requires a power cycle or REBOOT to take effect. The correct value for C171  is included in the motor data downloaded via ACR-View. 
Use the STATUS command in the terminal to verify the feedback type.
GENERAL:
    Version 4.40
    Power Level: 400W
    Control Power: INACTIVE
MOTOR:
    Motor Name: MPP0923D7D
    Motor Type: ROTARY
    Feedback Type: ENDAT ENCODER
    Motor Temp: 25C
DRIVE:
    Drive: ENABLED
    PWM Frequency: 16kHz
    Feedback Resolution: 524288
    Drive Temperature: 40C
    Bus Voltage: 164V
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply