Here's a video of it running within the PAC IDE software:
Note a PAC320 hardware controller isn't necessary to run this. You can use an application with a CODESYS SoftMotion Win V3. This is launched from Start > All Programs > Parker Hannifin > Parker Automation Manager > CODESYS SoftMotion Win V3
Under Online > Simulation. Then you can after Build (F11), click Online > Login. This will create a virtual PLC and allow you to run PLC simulation (Play or F5). Here's a screen capture of the program online and the visualization and project archive:


Note the CODESYS SoftMotion Win V3 will launch a DOS window allowing simulation of motion and will run for two hours before disabling. This window can be minimized but motion simulation is disabled when this window is closed.

3/15jh