What are the reference power supplies available to terminal connections on the AC890?
a.The AC890 has ±10 VDC, +24 VDC supplies available to terminal connections.
i.+24 VDC supply has a maximum output current of 160mA.
(iDINOUT1 + iDINOUT2 + i24V USER < 160mA)
ii.±10 VDC supply has a maximum output current of 10mA with an accuracy of ±1%. Ambient temperature = 0â°C to 70â°C.
13SEP2016 LS