Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool Overview Video+
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool connects via USB ok, but the Setup Wizard and/or Firmware Update tool are not able to
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring

Print Friendly and PDF

For the main line power L1/L2/L3 and motor output current:

The P Series drive can be run on three phase or single phase 230 VAC input power. In most cases, the drive has the same current rating running on single phase as it does running on three phase. However, in the case of the PD-35P and PD-35C, the peak current is de-rated by 50% when running on single phase. The table below shows all power types and ratings for which P Series drives are suitable.

Drive

Output (Shaft) 

Power Ratings

Inrush

Current

AC Input

Current
240/230/208 VAC 3 PH 240/230/208 VAC 1 PH 120 VAC 1 PH * 24-80 VDC*
PD-04P 400 W 32A 2.8 3.0 9.0 3.0 9.0 3.0 9.0 3.0 9.0
PD-04C 400 W 32A 2.8 3.0 9.0 3.0 9.0 3.0 9.0 3.0 9.0
PD-10P 1.0 kW 34A 6.0 6.75 20.25 6.75 20.25 N/A N/A N/A N/A
PD-10C 1.0 kW 34A 6.0 6.75 20.25 6.75 20.25 N/A N/A N/A N/A
PD-35P 3.5 kW 53A 13.0 16.7 50.1 16.7 25.0 N/A N/A N/A N/A
PD-35C 3.5 kW 53A 13.0 16.7 50.1 16.7 25.0 N/A N/A N/A N/A

Note - current ratings are listed in A rms units

* The PD-04x power level can be configured to run from 120VAC input power or DC input power.  See the section below that covers how to change the configuration for your input voltage.

* The PD-10x and PD-35x power levels MUST be used with 240/230/208 VAC. Running either of these drives on a lower voltage can damage them.


AC Input Power Connections (for DC see below):

The protective earth ground connection is made to one of the screw terminals on the bottom of the drive, on the heat sink directly.  DO NOT USE THE 'N' TERMINAL FOR AC OR EARTH GROUND CONNECTIONS (this is not 'neutral').


For the control power C1/C2:

The P Series Drive's control board dissipates roughly 25 W while powered on.  The control power terminals on the P Series Drive, C1 and C2, draw approximately 208 mA at 120 VAC and approximately 104 mA at 240 VAC.  The difference in control power current draw between different P Series drives is negligible.  The C1/C2 inputs cannot be powered by DC voltage.

Inrush current will be present on the terminals at power-up.  Because of this, a 3 A time delay fuse is recommended for C1 and C2.


Low Voltage Operation (DC or 120VAC) for PD-04x Only 

To operate the P series drives at low DC voltages there are additional software and wiring steps that must be conducted to ensure proper operating conditions.  

Note - the Control Power (C1/C2) still require either 120VAC or 230VAC input power, these cannot be powered from DC input voltage.

NOTE: PD-10 and PD-35 require 208 - 240vac. Do not run PD-10 and PD-35 with 120vac or DC input voltage. 

(For some lower bus voltage rating motors, some additional current loop gain setting changes may be needed.  See below for those recommendations.)

In the Drive Support Tool software do the following:

  1. Hold the Alt key and then click the Engineering Setup (blue down arrow icon in toolbar).
  2. This will open a window allowing for the lower voltage configuration.
  3. For 120VAC operation, select the "Allow 110V AC Input" checkbox.
    1. For DC input operation, select the "Allow low voltage DC input" checkbox. 
  4. Then click the Flash Save button (EEPROM icon).


DC Input Power Connections (for AC see above - PD-04x from 120VAC is wired as shown above for 220VAC single phase connections): 

  1. Remove factory installed jumper from PO/PI
  2. Apply 24-80VDC to PI and N [this is the voltage you want your motor to run at]
  3. Control power C1/C2 requires 110-230VAC single phase
  4. Your motor phases U,V,W connect to the standard connector as you would normally
 
Additional note, IF you are operating with the mSR or other motors at lower bus voltages (like 24V or 48V): 

You will find the default current loop gain settings to be more aggressive than desired.  The symptom will be a high frequency audible noise from the motor when enabled due to this default current loop gain.  This gain can be lowered using the P Series Drive Support software in the "Trace / Trigger Monitor" screen via the Gain Window button.  See screen shot below.  For 48Vdc bus voltages, a value around 50% will be appropriate and for 24Vdc bus voltages a value of around 25% will be appropriate.

 


Installation Diagram

 

[Quick link: P Series product page (North America)]

2/12/16jh

13MAR2018 DCLIFFE

  • PD-35P
  • PD-10P
  • PD-35C
  • PD-04P
  • PD-10C
  • PD-04C