Output Power Rating | Continuous Output Current | Peak Output Current | AC Input | |
---|---|---|---|---|
PD-04C or PD-04P | 400 W | 3.0 A | 9.0 A | 2.8 A |
PD-10C or PD-10P | 1.0 kW | 6.75 A | 20.25 A | 6.0 A |
PD-35C or PD-35P | 3.5 kW | 16.7 A | 50.1 A | 13 A |
These are also marked on the side of the drive.
Related information: MCCB is the fuse/breaker type and listed in user guide:
2/12/16jh