Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Bayside GM Gearmotor Files for Aries
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Bayside GM Gearmotor Files for Aries
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)+
      • EPL+
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
Bayside GM Gearmotor Files for Aries

Print Friendly and PDF
The Bayside GM series integrated gearmotors can be used with the Aries drives using the attached files.

Note that the settings are for the motor portion of the GM; the torque and velocity of the gearmotor output will be scaled based upon the gear ratio.

GM Aries Configuration Files.zip



Related FAQ:
Cables to connect Bayside GM motors to Parker Drives