SIM8-OUT-SSR
Maximum of 100mA
-Max Switching Voltage is 130VDC or 130VAC
-Max Switching Current 0.1 A
SIM8-OUT-HCR
Maximum of 600mA
-Max Switching Voltage is 60VDC or 60VAC
-Max Switching Current 0.6 A
SIM8-OUT-RLY10 (Obsolete)
Maximum of 10 Watts
-Max Switching Voltage is 200VDC or 200VAC peak resistance
-Max Switching Current 0.5 A