We offer a limited supply of refurbished equipment. These are indicated with a -R at the end of the part number. These are available for quick deliveries and for customers wanting exact replacements or for students seeking an educational discount. Discontinued models are not recommended for new applications but may suffice as proof-of-concept. Units are restocked units that may have minor cosmetic scratches but otherwise are in full working order.
The resale price for refurbished units is 2/3 of the standard single piece list price and have a 1-year warranty. Units cannot be returned for credit.
The above file is updated weekly. To purchase, contact your local Parker ATC:
http://www.parkermotion.com/howtobuy.htm
For distributors, these units will appear in the extranet with pricing and delivery and the model numbers with -R on the end indicate refurb.
Available as of 11/18/21:
PARTNBR | ONHAND |
AR-04CE-R | 3.00 |
AR-08PE-R | 1.00 |
EPX208T-EUAA-1-R | 1.00 |
EPX210T-EUA3-1-R | 1.00 |
GV-U6E-R | 2.00 |
GV6K-H20E-NK-R | 2.00 |
IPA04-HC-R | 5.00 |
IPC10S-1C-X2H-NA5-R | 1.00 |
IXA-010-3R3-53-R | 1.00 |
IXA-015-3R3-53-R | 1.00 |
MPA-09-R | 1.00 |
OEM750X-DRIVE-R | 1.00 |
PA206Q-133-R | 1.00 |
PA206V-133-R | 1.00 |
PAC320-CWP21-3A-R | 1.00 |
PD-04C-R | 5.00 |
PD-10C-R | 2.00 |
PM-FBL02AMK-R | 4.00 |
PM-FBL04AMK-R | 3.00 |
PM1-5A1-XD3-R | 1.00 |
PTI-007-1R2-40-R | 15.00 |
VIX250IH-DRIVE-R | 1.00 |
XPR206VT-2P3-R | 1.00 |
XPR208VT-2P1-R | 1.00 |
XPR208VT-2P3-R | 1.00 |
XTA-010-3R2-33-R | 1.00 |
591+0500/500-R | 1.00 |
890SD/5/0006B/B/00/A/US-R | 1.00 |
955+8R0200-A4-R | 1.00 |