Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base What is the current overload rating for the AC10 drive?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base What is the current overload rating for the AC10 drive?
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
  • AC/DC Industrial Drives-
    • AC10-
      • AC10 Heat Dissipation
      • AC10: Is the keypad detachable during operation?
      • AC10: Why am I getting over-voltage trips?
      • AC10: Why is my AC motor running hot?
      • Can I program through the keypad and DSELite on the AC10?
      • How can I configure an AC10 to run at two different speeds without using an analog input?
      • How do I connect an AC10 to a TS8000?
      • How do I clone the AC10 with the 1002-00 module?
      • How do I connect to an AC10 with the 1002-00 module as a serial converter, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and PDB?
      • How do I implement a Fast Stop circuit on the AC10?
      • How do I know what firmware revision my AC10 is?
      • How do I reset an AC10 back to factory defaults?
      • How do I reset the master password in an AC10?
      • How do I set up an AC10 for torque control?
      • In what type of package is the AC10 available?
      • What are the basic parameters to run an AC Induction motor from just the keypad?
      • What are the basic wiring connections of the AC10?
      • What are the environmental operating conditions for the AC10?
      • What are the minimum and maximum 3-phase input voltage ratings for the AC10?
      • What default configurations are available for the AC10?
      • What is the current overload rating for the AC10 drive?
      • What kind of I/O is available on the AC10?
      • What safety standards does the AC10 meet?
      • What software and communication cable are used for programming an AC10?
      • Why won't my AC10 run my motor?
      • AC10 Modbus-RTU Example to Interact Xpress HMI (XTA)
      • Can an AC10 run a PMAC motor?
      • How does the password protection feature work in the AC10 (via DSE Lite)?
      • How does the password protection feature work in the AC10 (via the keypad)?
      • Updated Control Terminal Torque Specifications for AC10 VFD’s
      • When I try to Install or Full Install from DSE Lite to my AC10 nothing happens.
      • Where do I get the AC10's Modbus RTU / programming connector?
    • AC30+
    • DC590+ Series+
    • AC890 Series+
    • AC15/AC20+
    • Legacy/Discontinued Products+
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
What is the current overload rating for the AC10 drive?

Print Friendly and PDF

The AC10 has an overload rating of 150% for 60 seconds.

For a great deal more information please follow this QuickLink to the AC10 on Parker.com for the Manual and additional product support.


16NOV2016 LS
  • rating
  • AC10
  • Current
  • overload
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply