How many analog inputs are on an AC10?
- The AC10 has 2 configurable analog inputs:
- AI1 (with ranges of 0-10V, +/-10V, or 0-20mA, with a 500-ohm resistor) can be configured with S1 toggle switch.
- AI2 (with ranges of 0-5V, 0-10V, and 0-20mA which can be configured with SW1 coding.
How many analog outputs are on an AC10?
- The AC10 (IP20) has configurable analog outputs:
- AO1 (with ranges of 0-5V, 0-10V, 0-20mA, and 4-20mA)
- AO2 (with ranges of 0-20mA, and 4-20mA) on drives larger than 22kW.
- The AC10 (IP66) has one configurable analog output, AO1 (with ranges of 0-5V, 0-10V, 0-20mA, and 4-20mA).
How many digital inputs are on an AC10?
- The AC10 (IP20) has 8 configurable digital inputs, all rated at +24VDC.
- The AC10 (IP66) has 6 configurable digital inputs, all rated at +24VDC.
How many digital outputs are on an AC10?
- The AC10 (IP20) has three configurable digital outputs.
- One current sourcing output, DO1 rated at 24V. The output current is 2mA.
- There is a second current sourcing output, DO1 rated at 24V on drives larger than 22kW.
- There is a pair of volt-free relay contacts, TA - TC - TB (TA - TC is normally open, TC - TB is normally closed). The contact capacity is 10A/125VAC, 5A/250VAC, 5A/30VDC.
- The AC10 (IP66) has:
- One current sourcing output, DO1 rated at 24V. The output current is 2mA.
- There is a pair of volt-free relay contacts, TA - TC - TB (TA - TC is normally open, TC - TB is normally closed). The contact capacity is 10A/125VAC, 5A/250VAC, 5A/30VDC.
[QuickLink for the AC10 on Parker.com] - Manual, QuickStarts, Product Support, etc
16NOV2016 LS