- Typically the configuration is accomplished via the keypad and consulting the manual for parameter definitions. The Quickstart guide is useful for calling out the minimum information required to move a motor during initial setup.
- However, programming via DSELite is also available
- The programming connection is a 2-wire RS485 to the terminal strip (A+ and B-) and requires a USB to RS485 converter.
- Consult the FAQs in the sidebar for connecting to the AC10 using the advised 1002-00 converter module or using a USB to RS485 converter.
[QuickLink for the AC10 on Parker.com] - Manual, QuickStarts, Product Support, etc
3JAN2017 LS
12SEP19 JD