Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
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
  • +Motion and Machine Controllers
  • +General Technology Information
  • +Virtual Engineer
  • +Visualization and Human Machine Interface (HMI)
  • -Servo Drives and Servo Drive/Controllers
    • +Aries Drive (Discontinued)
    • +Compax3
    • +Dynaserv (Discontinued)
    • +Gemini (Legacy)
    • +IPA Drive/Controller
    • -P Series
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • +P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • +P Series Software - Drive Support Tool Overview Video
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool connects via USB ok, but the Setup Wizard and/or Firmware Update tool are not able to
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • +PSD - High Performance Servo Drive
    • +ViX (Legacy)
  • +Stepper Drives and Stepper Drive/Controller
  • +Gearheads
  • +AC and DC Drives and Inverters
  • +Servo Motors
  • +Step Motors
  • +Linear and Rotary Positioners
  • +Electric Cylinders
  • +T-Slot Aluminum Framing
  • +C3 + Xpress + ETH
  • How can I stay updated on Parker electromechanical and drives product news?
  • +Legacy (Discontinued)
  • +Other
  • Memorandum: Information on EPA ban of Persistent bioaccumulative toxin (PBT)
  • What replaces the Gemini GV6K servo drive controller?

P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control

Revision Creation Date Revision Author
Current Revision 18 Jun 2021 11:29 PM Gannon Holt
Revision #3 11 Dec 2020 10:17 PM Gannon Holt
Revision #2 11 Dec 2020 8:28 PM Gannon Holt
Revision #1 1 Oct 2017 9:52 AM Electromechanical and Drives Team
  • Compare Versions View current version