Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Differences between OEMZL6104 and Zeta6104?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Differences between OEMZL6104 and Zeta6104?
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
  • Stepper Drives and Stepper Drive/Controller-
    • Zeta (Legacy)-
      • Stepper Motor Current Settings
      • Are the ZETA dip switches Apk or Arms?
      • Basic Setup on a ZETA61XX
      • Can Motion Architect run in Windows 7
      • Changes in Input Specifications for ZETA6104
      • Differences between OEMZL6104 and Zeta6104?
      • DRES Command
      • Getting Motion Without P-CUT Grounded
      • Maximum Cable Lengths
      • Problems with the EASON1000 and ZETA6104
      • RS485 2-wire Connection to Zeta6nnn
      • Video: How to Use Motion Architect to Upload/Download to 6000 series
      • VIDEO: Zeta6000: How to upload & download using MotionPlanner
      • What are the power req for OEM6104ZL?
      • What replaces a 87-014030-02A? Part number is ZETA4
      • What replaces a ZETA6104 or ZETA6108? OEM6104?
      • ZETA / OEMZL Family Connector Part Numbers
      • Zeta6104 Daisy Chaining Drives Together using Motion Planner
      • Zeta: Connector Part Numbers
      • Zeta: How much filtering is done internally?
    • E-Series+
    • VIX IM (Legacy)+
  • AC/DC Industrial Drives+
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
Differences between OEMZL6104 and Zeta6104?

Print Friendly and PDF

The ZETA6104 is a drop-in replacement for the OEMZL6104. It has the same dimensions, dipswitches, connectors and uses the same software.

ZETA6104 and OEMZL6104 capabilities
The ZETA6104 and OEMZL6104 are almost the same in capability. The OEMZL6104 does not have Active Damping, Electronic Viscosity, or Following capabilities.

 

 

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply