Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base General - Encoder Option Clarification for Step Motors (-EC or -E options )
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base General - Encoder Option Clarification for Step Motors (-EC or -E options )
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
  • Step Motors-
    • A/AX Motors - A vs M motors
    • eCLM Motors - Stepper motor Resonant speeds
    • General - Checking Stepper Motor Phases.
    • General - Connectors on Step Motor Cables?
    • General - Custom Stepper Motors
    • General - Encoder Option Clarification for Step Motors (-EC or -E options )
    • General - How many steps per revolution do our motors have?
    • General - Operating Temperature Range for Stepper Motors
    • General - Series vs Parallel wiring in motors
    • General - Step Drive and Motor Compatibility Chart (older legacy lines)
    • General - Stepper Cross-Over Chart (discontinued models)
    • General - Stepper Motor Fault.
    • General - Steppers: Determining Pinouts
    • General - Unipolar and Bipolar motors.
    • General - Unipolar Drive Wiring with Bipolar Motors
    • General - Why is my stepper motor getting hot?
    • LV/HV Motors - Customs
    • LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
    • LV/HV Motors - IP rating on stepper motors?
    • LV/HV Motors - Purple or Red/White Wire
    • LV/HV Motors - Replacements for the VS series step motors
    • LV/HV Motors - Step Motor Wiring
    • LV/HV Motors - Stepper Motor Order Code
    • LV/HV Motors - Stepper motor Resonant speeds (Waveform, Balance, Offset)
    • OEM Motors - Connector Part Numbers
    • OEM Motors - OEM Step Motor Part Numbers
    • PK Motors - PK162-308 Specifications
    • Replacing S106 or TS41 TS42 TS43 step motors with Servo Motors
    • S/SX Motors - Motor inductance
    • S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
    • S/SX Motors - S106 Motor Replacements
    • S/SX Motors - S106 motor specifications
    • S/SX Motors - Step motors with Brad Harrison Connectors (Yellow 5 pin)
    • VS Motors - Motor Cables
    • VS Motors - Wiring and Currents
    • ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
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
General - Encoder Option Clarification for Step Motors (-EC or -E options )

Print Friendly and PDF

Please note that the -EC option for the TS and RS series include a 10-foot cable but has a 25-pin D-sub connector. The -E option for the S series step motors also include this connectorized encoder cable.

This connector is shown on the catalog page on our website at:
http://www.parkermotion.com/products/IncrementalEncoders.htm

This pinout is for backwards compatibility for:
500, AT6400, 6200, 4000, PC21, and SX

For connecting to the 6K, there is a 1-foot adapter cable (305mm) to connect the 25pin D-sub to the 6K's 9pin D-sub. The part number is 71-018382-01

Though the S, Zeta and ES series step motors are electrically and mechanically the same motor, purchasing the Zeta with an encoder includes a flying lead 10-foot cable with a Zeta6000 screw terminal connector. The ES series step motor has flying leads but no Zeta connector since the part number is not Zeta specific.

If purchasing the Zeta motor with encoder option, as this could be a valid combination for use with the older indexer, the 25pin connector on the encoder is supplied. If a Zeta system is purchased with the drive and motor, such as ZETA6104-57-51-E, the encoder connector is removed and wired to the Zeta6104 encoder connector.

For new applications, it would be recommended to use the LV or HV series step motors. If an encoder is necessary, these are available as a custom product. This is a very easy custom for the factory to quote and is typically a short lead-time adder. The LV and HV step motors are typically a much quicker delivery than the TS and RS series step motors. The encoder provided would have a 10-foot cable but have flying leads.