Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
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
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
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
      • Electromechanical – Mobile Forums
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
Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?

Print Friendly and PDF

Stealth Planetary gearheads employ Parker Bayside's patented ServoMountTM integrated mounting kit. ServoMountTM features an integrated rear housing adapter and a balanced, pre-installed pinion. The pinion is mounted and supported in it's own "floating" bearing in the rear housing of the gearhead. The unique arrangement of the pinion bearing compensates for any motor shaft run-out or misalignments. ServoMountTM allows for error-free installation of Stealth planetary gearheads to any servo motor. This completely sealed design provides for optimum servo performance and longer life.  The patented clamp-on pinion design used in the ServoMountTM is a single piece, balanced split collar pinion. The geared pinion is clamped over the motor shaft, allowing for easy, error-free assembly and small package size, resulting in higher system performance.

A typical ServoMountTM mounting kit contains the following components:

  • Adapter plate
  • Shaft Bushing
  • Motor Mounting Screws

The following exploded view shows pictorial representation of how the above components work to adapt your specific motor to our Parker Bayside Gearhead.  Each component in the mounting kit is sized to the dimensions of your specific motor.  The adapter plate centers the motor's pilot to the input of the gearhead. The shaft bushing gets inserted into the gearhead's input pinion bore and the inside diameter is precision machined to fit the outside diameter of the motor shaft.  The motor mounting screws affix the motor to the adapter plate.  Once the motor is mounted to the Parker Bayside gearhead, it is a simple matter of tightening the collar clamp through the access hole in the adapter plate to clamp the motor shaft tightly to the input of the Parker Gearhead.

Each ServoMountTM mounting kit has its' own unique part number, and gets ordered on a

separate line item from the gearhead part number. When ordered with a gearhead, the kit comes

pre-assembled to the gearhead. Use the Mounting Kit Search Tool to match your motor with

the appropriate mounting kit.

je 03/24/14