Here is a table of the S106 Step Motors Specifications:
S106-178 | S106-205 | S106-250 | ||||
---|---|---|---|---|---|---|
series | parallel | series | parallel | series | parallel | |
Stall Torque (oz-in) | 1500 | 1500 | 1900 | 1900 | 1000 | 700 |
Stall Current | 6.02 | 12 | 3.55 | 7 | 6.02 | 12 |
Resistance | 0.5 | 0.18 | 1.9 | 0.47 | 0.39 | 0.1 |
Inductance | 16.5 | 4.2 | 42.6 | 10.6 | 20.5 | 5.1 |
Rotor Inertia | oz-in^2 | g-cm^2 | oz-in^2 | g-cm^2 | oz-in^2 | g-cm^2 |
44 | 8050 | 52 | 9510 | 63 | 12140 |
Data taken from Josh Hutton's "Stepper Motor Spec Sheet"