Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Parker SBC Replacement products
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Parker SBC Replacement products
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Smart Encoder Compatibility
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
Parker SBC Replacement products

Print Friendly and PDF

Several Parker SBC products recently are no longer available. Below are suggested replacement products.

These products are from the Parker Electromechanical Europe division. Support in North America is limited as these are not standard products sold in North America.

Full specifications, software and user guides are available on Parker EME's website: Servo Drives and Servo Drive/Controllers | Parker

Replacements are available in North America. These products can be purchased through your local Parker Automation Technology Center distributor through our custom products group.

For customers in North America willing and able to upgrade the servo amplifier and/or controllers, the Aries, Compax3 servo amplifiers and ACR9000 series controllers offer higher performance in a small package and powerful and flexible machine control. Please contact your local Parker ATC for recommended replacements.

Drive Obsolete Voltage supply General characteristics PLC BUS Suggested replacement Voltage supply General characteristics PLC BUS (*) Progr. Param option
LVD 230 8IN-6OUT(+relay) 64 SBC >>>>> SLVD-N 230 4IN-2OUT 256 S C D E5 Similar -
HPD 400 8IN-6OUT(+relay) 64 SBC >>>>> HID 230 400 5IN(+en)-2OUT(+relay) 256 S D E5 Different I/O
HPD H3 400 8IN-6OUT(+relay) 64 SBC >>>>> HID-X 230 400 5IN(+en)-2OUT(+relay) 256 S D E5 Different I/O
HPD + EC4 (**) 400 8IN-6OUT(+relay) +EC4 64 SBC >>>>> HID (after verification) 230 400 5IN(+en)-2OUT(+relay) 256 S D E5 Different I/O + LL
sLVD 230 2IN-2OUT 128 CAN/SBC >>>>> SLVD-N 230 400 4IN-2OUT 256 S C D E5 Equal Adapter
SPD2,5,8 230 400 4IN-2OUT 128 CAN/SBC >>>>> SPD-N2,5,8 230 400 4IN(+2)-2OUT 256 S C D E5 Equal -
SPD16,24 400 4IN-2OUT 128 CAN/SBC >>>>> HID 230 400 5IN(+en)-2OUT(+relay) 256 S D E5 Different -
TWIN2,5,8 230 400 4IN-2OUT 128 CAN/SBC >>>>> TWIN-N2,5,8 230 400 4IN(+2)-2OUT 256 S C D E5 Equal -


(*) S: SBCCAN; C: CANopen DS301; D: CANopen DS402; E5: EtherCAT
(**) special application; to substitute review the application.


Full Replacement Details

Note for sLVD installations, there is an adapter allowing the newer sLVD-N as a replacement:

sLVD-N to sLVD adapter

This adapter is available with part number: CP*ADP-SLVDN-14716

15NOV2021 Removed dead links.