Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base VM15 and VM25 Terminal Breakout Modules
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base VM15 and VM25 Terminal Breakout Modules
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
  • AC/DC Industrial Drives+
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker Electronic Motion and Control Division (EMC) - Industrial Products Warranty
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Setting the deadband on the VAC.
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
VM15 and VM25 Terminal Breakout Modules

Print Friendly and PDF

VM15

There are 2 different versions of the VM15, 15 position cage clamp, DIN Rail mount, breakout modules. The VM15 module has 16 connections, pins 1-15, and a shield (S) connection to the housing of the connector on the module. This connector is a standard (2 row) 15 position male D-Subminiature style. The module is the same between both versions; the difference is the cable that comes with the module.

 
VM15 (new)
VM15 (old)
Height (from top of DIN rail), in (mm)
1.3 (34)
2.5(61)
Width, in (mm)
1.7 (43)
2.0 (50.4)
Length, in (mm)
3.3 (85)
3.62(92)
Connectors
Fixed cage-clamp
fixed screw-terminals
Solder Points per pin
0
2
DIN35-rail mounting clips
Yes
Yes
overall cabinet depth with cable-bend radius, in (mm)
3.5 (89)
5 (127)
Colors
Green/Gray
Red/Black
Operating Voltage
AC/DC 125V
 
Ambient Operating Temperature
-20 to +50C
 
Nominal Current
2A
 
Wire Connection
AWG28 to 12
 

 

 

 

 

 

 

 

 

  

71-021483-02, 71-021483-05 and 71-021483-10 are the 2-foot, 5-foot and 10-foot female cables. Spares can be purchased separately.

Drawing of 71-021483-xx cable (pdf)

71-021484-02, 71-021484-05 and 71-021484-10 are the 2-foot, 5-foot and 10-foot male cables. Spares can be purchased separately.

Drawing of 71-021483-xx cable (pdf)

Drive
Connector/ Description
Module/Cable
Compax3
X11  Reference (Analog I/O, Aux Encoder)
VM15-MC-XX
Compax3
X12  I/O (Digital I/O)
VM15-FC-XX
Compax3
X13  Feedback
VM15-MC-XX
Compax3
X22  Extended I/O (Digital I/O)
VM15-FC-XX
Aries
Motor Feedback Connector
VM-15-MC-XX
ViX
X2 : Motor Feedback
VM-15-MC-XX
ViX
X4 : Control & Auxiliary I/O
VM-15-MC-XX
ViX
X5: User Input/Output
VM15-FC-XX

 

Note: While the module can support the wire gauge, current, and voltage listed above, the molded cables that come with these modules use 24 AWG conductors. Thus, the connections to this module should not exceed the limitations of a 24 AWG conductor.

VM15-FC-02  VM15-FC-05  VM15-FC-10  VM15-MC-02  VM15-MC-05  VM15-MC-10  VM15-NC-00

VM25

VM25-MC-02  is a 25pin breakout module with 2.5-foot cable, male cable, replaces VM25

VM25-NC-00 is a 25pin breakout module only (no cable)

71-031021-02 is the 25pin to 25pin cable, 2.5-foot cable that can be purchased as spares.

Drawing of 71-031021-xx (pdf)

 
VM25-MC-02 (new)
VM25 (old)
Height (from top of DIN rail), in (mm)
0.75 (19)
2.75 (70)
Width, in (mm)
3.1 (79)
3.0 (76)
Length, in (mm)
2.5 (63.5)
3.62 (92)
Connectors
Fixed cage-clamp
Removable screw-terminals
Solder Points per pin
2
6
Cable Length, ft (mm)
2.5 (762)
2.0 (610)
DIN35-rail mounting clips
Yes
Yes
overall cabinet depth with cable-bend radius, in (mm)
3.5 (89)
5 (127)
Colors
Green/Gray
Blue/Black
Operating Voltage
AC/DC 125V
 
Ambient Operating Temperature
-20 to +50C
 
Wire Connection
AWG28 to 12
 

 

 

 

 

 

 

 

Note: While the module can support the wire gauge, current, and voltage listed above, the molded cable that comes with this module uses 26 AWG conductors. Thus, the connections to this module should not exceed the limitations of a 26 AWG conductor.

 

Obsolete VM15 information for reference:
VM15  The cable that comes with this module is part number 71-016949-02 (can be purchased separately). This is a standard (2 row) 15 position male D-Subminiature connector to a standard (2 row) 15 position female D-Subminiature connector on each end of a 2 foot cable. This was a screw-terminal module.

VM15-PF The cable that comes with this module is part number 71-021483-02 (can be purchased separately). This is a standard (2 row) 15 position female D-Subminiature connector to a high density (3 row) 15 position female D-Subminiature connector on each end of a 2 foot cable. This was a screw-terminal module. This is replaced with a VM15-FC-02.

VM15-PM The cable that comes with a this module is part number 71-021484-02 (can be purchased separately). This is a standard (2 row) 15 position female D-Subminiature connector to a high density (3 row) 15 position male D-Submniniature connector on each end of a 2 foot cable. This was a screw-terminal module. This is replaced with the VM15-MC-02.

Obsolete Miscellaneous Module Specifications:
Wire range: 26 - 12 AWG
Voltage rating: 125 VAC
Current rating: 2.5 A
DIN Mounting rail: 35 x 7.5 mm

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply