Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base XR
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base XR
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
  • AC/DC Industrial Drives+
  • Gearheads+
  • Servo Motors+
  • Step Motors+
  • Linear and Rotary Positioners-
    • IForce Linear Servo Motors & Positioners+
    • MX80+
    • mSR+
    • Ripped Series Linear Motors & Positioners+
    • LXR+
    • mPR+
    • XE+
    • XR-
      • Largest motor size that can used - 401XR , 402XR.
      • What load backdrives a 404XR 5 mm ball screw?
      • What are the differences between the 400XR Series Linear and Rotary Encoders?
      • What are the pinning options for the 400XR Series?
    • ZP Wedge+
    • P8S Position Sensor order codes
    • How can I know if a given actuator is suitable for use in a specific environment?
    • Manufacturer Grease Standardization
    • I need speed and accuracy over a long length. What type of actuator should I use?
    • What type of encoder options are available for the Trilogy Series?
    • What type of material is used for the base of the Trilogy Linear Motor Positioners?
    • LBB / LBZ / LBN Linear Actuator Model Numbers
    • Parker Limit and Home Sensor Compatibility
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
XR

Print Friendly and PDF

XR Series Frequently Asked Questions

  • Largest motor size that can used - 401XR , 402XR.
  • What load backdrives a 404XR 5 mm ball screw?
  • What are the differences between the 400XR Series Linear and Rotary Encoders?
  • What are the pinning options for the 400XR Series?
  • 402XR
  • 412XR
  • 401XR
  • 404XR
  • 406XR
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply