Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
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
  • Step Motors-
    • A/AX Motors - A vs M motors
    • eCLM Motors - Stepper motor Resonant speeds
    • General - Checking Stepper Motor Phases.
    • General - Connectors on Step Motor Cables?
    • General - Custom Stepper Motors
    • General - Encoder Option Clarification for Step Motors (-EC or -E options )
    • General - How many steps per revolution do our motors have?
    • General - Operating Temperature Range for Stepper Motors
    • General - Series vs Parallel wiring in motors
    • General - Step Drive and Motor Compatibility Chart (older legacy lines)
    • General - Stepper Cross-Over Chart (discontinued models)
    • General - Stepper Motor Fault.
    • General - Steppers: Determining Pinouts
    • General - Unipolar and Bipolar motors.
    • General - Unipolar Drive Wiring with Bipolar Motors
    • General - Why is my stepper motor getting hot?
    • LV/HV Motors - Customs
    • LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
    • LV/HV Motors - IP rating on stepper motors?
    • LV/HV Motors - Purple or Red/White Wire
    • LV/HV Motors - Replacements for the VS series step motors
    • LV/HV Motors - Step Motor Wiring
    • LV/HV Motors - Stepper Motor Order Code
    • LV/HV Motors - Stepper motor Resonant speeds (Waveform, Balance, Offset)
    • OEM Motors - Connector Part Numbers
    • OEM Motors - OEM Step Motor Part Numbers
    • PK Motors - PK162-308 Specifications
    • Replacing S106 or TS41 TS42 TS43 step motors with Servo Motors
    • S/SX Motors - Motor inductance
    • S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
    • S/SX Motors - S106 Motor Replacements
    • S/SX Motors - S106 motor specifications
    • S/SX Motors - Step motors with Brad Harrison Connectors (Yellow 5 pin)
    • VS Motors - Motor Cables
    • VS Motors - Wiring and Currents
    • ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
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
S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors

Print Friendly and PDF

As a comparison of the motor speed-torque performance, the BE servo motors have just as much continuous torque and hold it for higher speeds and also has intermittent peak torque range allowing for higher performance and/or overcoming static friction (stiction).

Note: Click on images below to enlarge.

Other considerations:

1. BE servo motor shaft size is larger diameter and longer on the 23frame. Pilot and bolt circle diameters are still Nema23 / Nema34 so only the pulley or coupling would need to be modified or changed.

The BE23 motor shaft is 0.375-in diameter (9.51 mm) x 1.25-in long (31.9 mm).  The 23frame S57/ZETA57/ES2x is 0.25-in diameter (6.35 mm) x 0.81-in long (20.6 mm)

The BE34 motor shaft is 0.50-in diameter (12.7 mm) x 1.19-in long (30.3 mm). The 34frame S83/ZETA83/ES3x is 0.375-in diameter (9.525 mm) x 1.19-in long (30.3 mm)

2. BE servo motor is physically longer.

The BE servo motor is longer to accommodate the feedback within the servo motor design. See catalog specs.

3. Different cable options

The BE servo motors have several standard connector options.

The PS connector option is our standard option with servo cables that plug right into the motor and connectorized for the IPA. This provides the best grounding and is IP67 rated with the mating connectors. If the cables wear over time, the cables can easily be replaced rather than having to replace the motor and cable with the 10 cable option. However, the connectors are straight connectors and do stick out from the motor significantly compared to the bend radius of the S step motors cable.  

Related FAQs:

What are the height dimensions of the Parker Style PS connectors?

Replacing S106 or TS41 TS42 TS43 step motors with Servo Motors

The 10 cable option is a 10-foot (3m) that would be most like what's on the S series step motors. However, there's no connector on the end and the IPA encoder input is a 15pin high density connect (15pin Dsub). A VM15-MC-02 could be used but that's a poor choice as the shield on the 10 cable option must be connected at the IPA.

We can offer as custom the 10 cable option with a 15pin D-sub on the end for the IPA, or right-angle rotatable PS connectors on the motor (same as what's on our MPP/MPJ motors).

4. Stepper applications were traditionally sized for a 50% torque margin where servo motors sized for a 20% torque margin. The Zeta and Gemini Steppers with their advanced smoothing features allowed running closer to the edge of the speed torque curves but many times were used as an upgrade from older stepper drives (S series, A series, etc) that didn't have the performance of the Zeta/Gemini. Checking the motor sizing can confirm the right size motor is being used. Our local Parker ATCs have automation engineers on staff that can review the loads & speeds and re-size the motor. 

The S57-51 is same as the ZETA57-51 motor is the same as the ES21B:

The S57-83 is same as the ZETA57-83 motor is the same as the ES22B:

The S57-102 is same as the ZETA57-102 motor is the same as the ES23B:

The S83-62 is same as the ZETA83-62 motor is the same as the ES31B:

The S83-93 is same as the ZETA83-93 motor is the same as the ES32B:

The S83-135 is same as the ZETA83-135 motor is the same as the ES33B:

3/18jh