Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base General - Series vs Parallel wiring in motors
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base General - Series vs Parallel wiring in motors
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
  • AC/DC Industrial Drives+
  • Servo Motors+
  • Step Motors-
    • A/AX Motors - A vs M motors
    • eCLM Motors - Stepper motor Resonant speeds
    • General - Checking Stepper Motor Phases.
    • General - Connectors on Step Motor Cables?
    • General - Custom Stepper Motors
    • General - Encoder Option Clarification for Step Motors (-EC or -E options )
    • General - How many steps per revolution do our motors have?
    • General - Operating Temperature Range for Stepper Motors
    • General - Series vs Parallel wiring in motors
    • General - Step Drive and Motor Compatibility Chart (older legacy lines)
    • General - Stepper Cross-Over Chart (discontinued models)
    • General - Stepper Motor Fault.
    • General - Steppers: Determining Pinouts
    • General - Unipolar and Bipolar motors.
    • General - Unipolar Drive Wiring with Bipolar Motors
    • General - Why is my stepper motor getting hot?
    • LV/HV Motors - Customs
    • LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
    • LV/HV Motors - IP rating on stepper motors?
    • LV/HV Motors - Purple or Red/White Wire
    • LV/HV Motors - Replacements for the VS series step motors
    • LV/HV Motors - Step Motor Wiring
    • LV/HV Motors - Stepper Motor Order Code
    • LV/HV Motors - Stepper motor Resonant speeds (Waveform, Balance, Offset)
    • OEM Motors - Connector Part Numbers
    • OEM Motors - OEM Step Motor Part Numbers
    • PK Motors - PK162-308 Specifications
    • Replacing S106 or TS41 TS42 TS43 step motors with Servo Motors
    • S/SX Motors - Motor inductance
    • S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
    • S/SX Motors - S106 Motor Replacements
    • S/SX Motors - S106 motor specifications
    • S/SX Motors - Step motors with Brad Harrison Connectors (Yellow 5 pin)
    • VS Motors - Motor Cables
    • VS Motors - Wiring and Currents
    • ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
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
General - Series vs Parallel wiring in motors

Print Friendly and PDF

A stepper motor may be wired in either series or parallel, depending on the needs of the application. A series-wired motor will deliver more stall torque, but torque drops quickly as velocity increases. A parallel-wired motor typically maintains its (lower-than-series) torque to a higher velocity.

Parallel wiring gives 1/4 the resistance and inductance of series wiring, resulting in more current, and therefore more heat generated. Therefore, we recommend that whenever you wire a motor in parallel, you limit its duty cycle to 50%, and engage Auto-Standby on the drive. This allows the motor to cool off between runs. The motor case temperature must always be kept below 100°C. If the motor is rising above 80°C, do something to prevent it from reaching 100C: attach a heat sink, lower the duty cycle, lower the current, etc. Heat sinks are usually the best way to effectively cool a motor.

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply