The following ports may be used with the PAC (Parker Automation Controller) Ethernet connections:
Function | Connection Type | Port(s) |
PAC Configuration Tool | ||
HTTP | 81 | |
PAM Connections | ||
UDP | 1740 - 1743 | |
TCP/IP | 1217 | |
Network Variable Lists | ||
UDP | 1202 | |
Web Visualization | ||
HTTP | 8080 | |
Embedded Xpress | ||
HTTP | 80 | |
FTP Server | 21 | |
Flash Socket | 1235 | |
Flash Policy Server | 843 | |
Modbus TCP | ||
TCP/IP | 502 |
Note - some of these are simply the defaults and may be changeable by the programmer.
glh 5/2018