SMN60 frame size brake = 2.2 Nm holding torque (24VDC, 0.34A)
SMN82 frame size brake = 5 Nm holding torque (24VDC, 0.5A)
SMN100 frame size brake = 11 Nm holding torque (24VDC, 0.67A)
SMN115 frame size brake = 11 Nm holding torque (24VDC, 0.67A)
Note - Yes, the 115 frame size uses the same brake as the 100 frame size
SMN142 frame size brake = 22 Nm holding torque (24VDC, 0.75A)
glh 11/2018