If you want to order mating connectors to your PS-connectorized motor, choose either the PS-CONN-KIT or PS-CONN-KIT1.5, depending on the size of your motor. Both kits come with all necessary pins. The power connectors are only available in crimp-style. The feedback connectors are soldercup-style.
Because of cost and shipping times, Parker does not sell the crimp tool. It may be easier for Parker to manufacture custom cables for your needs, which would eliminate your need of a crimping tool.
Part No.: PS-CONN-KIT
consists of:
43-021660-01 Mating Feedback Connector
43-021659-01 Mating Motor Power for Size 1.0 PS Connector
Compatible motor P/N's: MPP092, MPP100, MPP115, MPP142, BE, SM, N0, J0, M105, M145, MPM66, MPM72, MPM89, MPM114
Part No.: PS-CONN-KIT1.5
consists of:
43-021660-01 Mating Feedback Connector
43-025495-01 Mating Motor Power for Size 1.5 PS Connector
Compatible motor P/N's: MPP190, MPP230, MPP270, M205, MPM142, MPM190, MPM230, MPM270
The above are for mating connectors to the motor's connectors. We do not sell the motor connectors themselves but can offer repairs of the motor to insure the stator winding hasn't been damaged or the feedback device hasn't been damaged or needs to be replaced. For connector vendor information see FAQ: