Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Compax3 Troubleshooting - Error When Installing C3 ServoManager on Win10 and Win11
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Compax3 Troubleshooting - Error When Installing C3 ServoManager on Win10 and Win11
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3-
      • Compax3 Accessories - BDM restrictions
      • Compax3 Accessories - BDM Editing Move Profile Table for T11
      • Compax3 Accessories - BDM01/01 Keypad Capability
      • Compax3 Accessories - BRM Braking Resistor Information
      • Compax3 Accessories - MDR Motor Choke Specification Sheets
      • Compax3 Accessories - VM15 Breakout Modules (15pin Connectors Genders)
      • Compax3 Accessories - What Does the PIO_Init Device Input Refer To?
      • Compax3 Cables - MOK Motor Power and GBK or REK Feedback Cables
      • Compax3 Misc - ASCII Serial Communications (with Examples)
      • Compax3 Misc - C3-MotorManager Setting the Beginning and End of Saturation Values
      • Compax3 Accessories - Expansion I/O (PIO) with the Compax3?
      • Compax3 Accessories - NFI Line Filter Specification Sheets
      • Compax3 Accessories - PS or Option 5 wiring option to Compax3
      • Compax3 Misc - CTC HMI's to Compax3 Options and Wiring
      • Compax3 Hardware - Can I Run My Compax3 V4 with Single Phase VAC?
      • Compax3 Hardware - Can the Compax and Compax3 Products take a DC voltage supply?
      • Compax3 Hardware - Can the Compax3 be Used at 24volts? Or Other DC Voltages? Or 120VAC?
      • Compax3 Hardware - Can the Compax3 Drives Share the DC Bus Connection?
      • Compax3 Hardware - 24 Volt Step & Direction Inputs (Pulldown Resistor May be Needed)
      • Compax3 Hardware - BRM Braking Resistor Specifications
      • Compax3 Hardware - C3H Communications Ports
      • Compax3 Hardware - Can the Compax3 generate a Z pulse when using resolver feedback?
      • Compax3 Hardware - Compax3M Servo Drive/Controller STO not offered
      • Compax3 Hardware - Connector Part Numbers
      • Compax3 Hardware - Convert F10 / F12, M12 additional IO, Convert Fieldbus I20, I21, I22, I30, I31
      • Compax3 Hardware - Inrush Current
      • Compax3 Hardware - EnDat 2.2 Compatible
      • Compax3 Hardware - MaxPlus (MPM) Option 1 Brake Connection
      • Compax3 MaxPlus (MPM) Encoder Option 1 Connection
      • Compax3 MaxPlus (MPM) Resolver Option 1 Connection
      • Compax3 Hardware - Wiring for Apex Motors and Motor Files
      • Compax3 Hardware - What are the input & output functions on the C3 x11 x12 and x22 connectors?
      • Compax3 Hardware - What are the minimum connections for an I10T10?
      • Compax3 Hardware - What are the voltage specifications for the analog inputs?
      • Compax3 Hardware - What is the Compax3 resolver frequency (X13)?
      • Compax3 Hardware - X11 Connector
      • Compax3 Misc - Absolute Encoder Compatibility (EnDat and Hyperface)
      • Compax3 Misc - Auto-commutation (Hall-less Commutation)
      • Compax3 Misc - Brake Delay/Engage Settings
      • Compax3 Misc - Can a MX80L be Used?
      • Compax3 Misc - Can I Perform Gearing on the I10T10?
      • Compax3 Misc - C3F Support
      • Compax3 Misc - Changing Gear Ratio on the Fly with the T11
      • Compax3 Misc - Compax3 EtherCAT Delta robot (Video)
      • Compax3 Misc - Connecting an ACM2n Motor
      • Compax3 Misc - EMC Compliance
      • Compax3 Misc - EPL Dual Loop Configuration with ACR9040-EPL Controller
      • Compax3 Misc - EtherCat Compatible Controllers (for I31 EtherCAT Option)
      • Compax3 Misc - F11 Stegmann SinCos Hyperface encoder option replaced by F10 option
      • Compax3 Misc - Homing a SinCos System
      • Compax3 Misc - How to Set C3 to Xpress with RS485 4-wire / RS422
      • Compax3 Misc - Homing in a T11
      • Compax3 Misc - How do I jog or home using a Compax3 I20T11?
      • Compax3 Misc - I10T10 jogging & position in the Optimization Tool
      • Compax3 Misc - I12T11 or I11T11 Differences
      • Compax3 Misc - Letter of Volatility (All Models)
      • Compax3 Misc - Model Numbers Explained (Input, Technology and Control Options - IxxTxxMxx)
      • Compax3 Misc - Positioning to Machine Zero After Homing and Machine Zero Offset
      • Compax3 Misc - Profibus (I20) vs. Digital I/O (I11)
      • Compax3 Misc - Using R100D, R150D, R200D with Compax3
      • Compax3 Misc - What are the general requirements for supported SSI feedbacks?
      • Compax3 Software - Accessing Objects from RS232 and RS485
      • Compax3 Software - Are There Separate Proportional and Integral Gain Settings?
      • Compax3 Software - C3ServoManager - Motor Database Update (7D encoders)
      • Compax3 Software - Communicating to the Compax3 I12T11 Indexer from a Panasonic PLC over DeviceNet
      • Compax3 Software - Commutation Operation (F12)
      • Compax3 Software - Firmware and C3ServoManager Archive
      • Compax3 Software - Gearing Setup on a T11 and T40
      • Compax3 Software - Homing Mode Changes After Configuration
      • Compax3 Software - How do I set current (torque) limiting?
      • Compax3 Software - How do I setup scaling in a Compax3?
      • Compax3 Software - How to Change C3 Torque Limit via EPL (SDO Write)
      • Compax3 Software - How to get status values from an C3 EPL Drive (I30)
      • Compax3 Software - T30/T40 - C3_Input and C3_Output function blocks need EN enable in Ladder
      • Compax3 Software - T30/T40 - Example of Using the D to A Monitors
      • Compax3 Software - T30/T40 - Getting Actual Torque / Current Values
      • Compax3 Software - T30/T40 - How do I add C3 IEC library? How do I install/change targets? 5830 3740 errors
      • Compax3 Software - T30/T40 - How Do I Use the FOR Loop?
      • Compax3 Software - T30/T40 - IEC Programming Tips and Code Examples
      • Compax3 Software - T30/T40 - Convert Integer to Binary Pattern - Useful IEC Functions (Examples)
      • Compax3 Software - T30/T40 - Necessary Codesys components for T30/T40 and C3ServoManager
      • Compax3 Software - T30/T40 - Useful IEC Function Examples (Convert Binary Pattern to Integer)
      • Compax3 Software - T30/T40 - Useful IEC Function Examples (Moving/Not Moving Signal)
      • Compax3 Software - T30/T40 - Useful IEC Function Examples (Reset - Enable - Home Function Blocks)
      • Compax3 Software - C3ServoManager - How to Export Oscilloscope Data to .csv
      • Compax3 Software - C3ServoManager - How to View or Monitor any Object in Optimization (Activate Object Tree)
      • Compax3 Software - How to completely clear (factory default) the Compax3
      • Compax3 Software - What is a GSD and EDS File and Where Can I Download Them?
      • Compax3 Training - I10T10 Training Videos
      • Compax3 Training - Navigating Codesys Quick Tips
      • Compax3 Hardware - RS485: PC connections through B&B Electronics 485BAT3 to C3
      • Compax3 Software - T30/T40 - Useful IEC Function Examples (Read Analog Inputs)
      • Compax3 Troubleshooting - Recover from Tracking Error Fault
      • Compax3 Misc - Reset Absolute Encoder Position - Store In Drive or Motor?
      • Compax3 Misc - SSI signal source for the Compax3
      • Compax3 Software - How to Save to Flash through RS-232/485
      • Compax3 Software - C3ServoManager - Saving Help Files During Upgrade or Reinstall.
      • Compax3 Hardware - Simulated Encoder Output (X11)
      • Compax3 Hardware - Single Ended Step & Direction (I10T10
      • Compax3 Misc - Single Turn Absolute Encoder - Position always 0 on power-up?
      • Compax3 Misc - T11 Positioning Profiles
      • Compax3 Software - T30/T40 - Where is the Analog Inputs Status?
      • Compax3 Software - TCP/IP via EPL Hardware (I30)
      • Compax3 Software - T30/T40 - Useful IEC Function Examples (Toggle Function)
      • Compax3 Software - T30/T40 - Useful IEC Function Examples (Torque Control Sample with Interact Xpress Panels)
      • Compax3 Software - C3ServoManager - Troubleshooting the Inertia Calculator (Auto Inertia Detection)
      • Compax3 Misc - TwinCAT Setting - Change Sync Shift Time from default
      • Compax3 Misc - Why are There Two labels on Compax3 (A90 on label)?
      • Compax3 Training - How do I tune (auto-tune) a Compax3? (Video)
      • Compax3 Training - I11T11 Training Videos
      • Compax3 Training - I11T30 Training Videos
      • Compax3 Training - Analog Velocity / Joystick program for Compax3 (Video)
      • Compax3 Training - Analog position / Joystick program for Compax3 (Video)
      • Compax3 Training- C3ServoManager - How to Tune Linear Servo with the Compax3 (Video)
      • Compax3 Training - Direct Drive Motors with Ethernet Powerlink Drives (I30) (Video)
      • Compax3 Training - C3ServoManager - How to Create Custom Linear Motor File for Compax3 (Video)
      • Compax3 Training - C3ServoManager - How to Create Custom Rotary Motor File (Video)
      • Compax3 Training - How to configure Compax3 I31T11 EtherCAT (Video)
      • Compax3 Software - T30/T40 - Example Program: Life Test Cycle (Video)
      • Compax3 Hardware - What are the minimum connections for an I12 T11?
      • Compax3 Training - Interact Xpress HMI to Compax3 T30 Sample Project (VIDEO)
      • Compax3 Troubleshooting - BDM Display shows "Load Menue!"
      • Compax3 Troubleshooting - C3ServoManager - Error Trying to Launch Codesys: "The parameter is not correct."
      • Compax3 Troubleshooting - Can't View Compax3 Help Files (chm)
      • Compax3 Troubleshooting - Cannot Communicate via RS232 Serial (C3 ServoManager or Other Software)
      • Compax3 Troubleshooting - Codesys Error 5827 #1027 Unknown Command
      • Compax3 Troubleshooting - Codesys Error 5830 #1030 Invalid Operand EQ Axis Ref Fieldbus
      • Compax3 Troubleshooting - Codesys Error 5846 #1046 too many 16bit variables
      • Compax3 Troubleshooting - Codesys Error 5847 #1047 too many 32bit variables
      • Compax3 Troubleshooting - Compax3M Troubleshooting Tips for Communications
      • Compax3 Troubleshooting - C3ServoManager - Where is my motor file?
      • Compax3 Troubleshooting - Error History
      • Compax3 Troubleshooting - Error List
      • Compax3 Troubleshooting - Error When Installing C3 ServoManager on Win10 and Win11
      • Compax3 Troubleshooting - Feedback Resolver Too Low (Fault 0x7382)
      • Compax3 Troubleshooting - How to find the error code for a Compax3 EPL drive (I30)
      • Compax3 Troubleshooting - I12 Inputs Not Working
      • Compax3 Troubleshooting - No Motion on a I12T11 with RS232/485 Control
      • Compax3 Troubleshooting - Red Light Fault (How Do I See What the Fault Is?)
      • Compax3 Software - Remanent Variables - VAR RETAIN
      • Compax3 Software - T30/T40 - Link versus Import Codesys 61131 project
      • Compax3 Training - Basics: How to Upload & Download (Video)
      • CRC = FFFF CAM no source package loaded
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • AC/DC Industrial Drives+
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
Compax3 Troubleshooting - Error When Installing C3 ServoManager on Win10 and Win11

Print Friendly and PDF

NOTE: The instructions in this article require that the user is logged in as a local administrator on his or her PC.

NOTE: The instructions in this article require the user's PC to have internet access.

When attempting to install Compax3 Servo Manager, the following error can occur:

Compax3 Servo Manager requires Microsoft .NET Framework 2.0 in order to properly install and run. This is not included by default in many installations of Windows 10 and Windows 11. This article shows how to enable it as a Windows feature.

  1. Click the Start button in the lower left-hand corner of the Desktop. Type Control Panel and click the Control Panel Desktop app that the search tool finds.

  2. The Control Panel's view mode may be set for Categories when it opens. Set the view mode to Small icons and then click Programs and Features.

  3. In the Programs and Features panel, click Turn Windows features on or off. You may be required to provide an administrator password in order to complete this step.

  4. In the Windows Features dialog box, check .NET Framework 3.5 (includes .NET 2.0 and 3.0). When you check the box, it may be filled with a solid black square instead of a check mark, which is fine. Click OK.

    For Win 11:
  5. You will be prompted to download files from Windows Update. Click Download files from Windows Update.

  6. Once the updates have been successfully downloaded and installed, Windows will notify you.

  7. It is recommended that you reboot your PC. Once it has rebooted, you can install Compax3 Servo Manager normally.

In the event of unexpected problems, you can contact Parker support by phone at 707-584-7558 or by email at emn.service@support.parker.com.

[Quick link: Compax3 product page (North America)]

08FEB2019 DCLIFFE

08AUG2022 JHOAGLAND - WIN11 ADDED

  • Install
  • Windows 10
  • Servo Manager
  • error
  • C3
  • .NET
  • Compax3
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply